WE-PMCI Power Molded Chip Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 LP 1.6 0.8 0.8 0.3 SMT
0805 2.0 1.25 1.0 0.5 SMT
0806 2.0 1.6 1.0 0.5 SMT
0806 LR 2.0 1.6 1.0 0.5 SMT
1008 2.5 2.0 1.0 0.6 SMT
1008 HS 2.5 2.0 1.2 0.6 SMT
1210 3.2 2.5 1.0 0.6 SMT
1210 HS 3.2 2.5 0.6 SMT

Characteristics

  • Compact inductor chip type
  • High effciency
  • Suitable for applications with high currents up to 3.6 A. Very high DC-Bias current
  • Very small electrical resistance, smallest RDC-Values starting at 19 mΩ
  • Magnetically shielded construction: No crosstalk
  • Operating temperature: –40 °C to +125 °C
  • Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
  • Recommended soldering profile: Reflow

Applications

  • DC/DC converters especially at high switching frequencies > 1 MHz
  • High current power supply, Battery powered devices
  • Powerable electronic devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras

Products

  • 0603 LP
  • 0805
  • 0806
  • 0806 LR
  • 1008
  • 1008 HS
  • 1210
  • 1210 HS
show full screen

Tutorials

Learn more