WE-PMI Power Multilayer Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 LR 1.6 0.8 0.3 SMT
0603 LP 1.6 0.8 0.5 0.3 SMT
0805 2.0 1.2   SMT
0805 LR 2.0 1.2 1.0   SMT
0805 LP 2.0 1.25 0.5   SMT
0805 LR & HS 2.0 1.25 1.0 0.5 SMT
0806 HS 2.0 1.6 1.0   SMT
0806 LR 2.0 1.6 1.1   SMT
0806 LR & HS 2.0 1.6 1.0 0.5 SMT
1008 LP 2.5 2.0   SMT
1008 HS 2.5 2.0 1.2   SMT
1008 LR & HS 2.5 2.0 1.0 0.6 SMT

Characteristics

  • Compact multilayer type
  • Suitable for applications with high currents up to 2.7 A
  • Smallest RDC-Values starting at 7 mΩ
  • Magnetically shielded construction: No crosstalk
  • Operating temperature: –40 °C to +125 °C
  • Recommended soldering profile: Reflow
  • 4 sizes and 3 different types available (Low Profile, Low RDC & High Saturation Current)

Applications

  • DC/DC converters especially at high switching frequencies > 1MHz
  • Electronic devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras

Products

  • 0603 LR
  • 0603 LP
  • 0805
  • 0805 LR
  • 0805 LP
  • 0805 LR & HS
  • 0806 HS
  • 0806 LR
  • 0806 LR & HS
  • 1008 LP
  • 1008 HS
  • 1008 LR & HS
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 74479773133 RE 0.33 1000 1400 1200 100 200 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
2 PDF 74479773147 RE 0.47 1000 1400 1200 100 150 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
3 PDF 74479773154 RE 0.54 900 1300 1000 120 120 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74479773210 RE 1 800 1200 800 180 90 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
5 PDF 74479774147 RE 0.47 1000 1300 700 120 130 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74479774210 RE 1 800 1100 500 190 100 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74479774215 RE 1.5 600 800 300 260 70 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74479774222 RE 2.2 500 700 250 340 40 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 74479876124C 0.24 2200 3200 3700 26 160 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74479876147 RE 0.47 1500 2100 2000 40 120 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
3 PDF 74479876147C 0.47 1800 2600 2600 44 110 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74479876168 RE 0.68 1300 1800 1700 60 100 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74479876168C 0.68 1400 2000 2600 68 90 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74479876210 RE 1 1100 1500 1500 70 80 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
7 PDF 74479876210C 1 1200 1800 1800 75 70 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74479876215C 1.5 1100 1500 1500 115 50 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74479876222C 2.2 900 1300 1100 210 30 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 74479787147B RE 0.47 2000 2700 950 40 105 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
2 PDF 74479787210B RE 1 1450 1950 1150 60 75 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
3 PDF 74479787215A RE 1.5 1400 1900 1100 70 65 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74479787222A RE 2.2 1300 1800 700 85 55 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
5 PDF 74479787233A RE 3.3 1100 1600 400 100 35 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
6 PDF 74479787247A RE 4.7 1000 1500 270 110 25 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74479888222 RE 2.2 800 1200 1400 200 50 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
8 PDF 74479888233 RE 3.3 750 1100 1100 250 45 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74479888247 RE 4.7 700 1000 700 380 35 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744797
10 PDF 74479888268 RE 6.8 650 900 300 450 30 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74479888310 RE 10 600 800 250 500 25 Eagle_WE-PMI (rev19a).lbrWE-PMI (rev18a).IntLibCadstar_WE-PMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-PMI, IndPMI, Single Coil Power Inductors, WE-PMI Power Multilayer Inductor