WE-PMMI Power Multilayer Metal-Alloy Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
0806 2.0 1.6 0.9 0.5
0805 LP 2.0 1.2 0.5 0.5
0806 LP 2.0 1.6 0.5 0.5

Characteristics

  • Compact multilayer type
  • Suitable for applications with high currents up to 3.5A. Very high DC-bias current up to 4A.
  • Smallest RDC starting at 15 mΩ
  • Magnetically shielded construction: No crosstalk
  • Operating temperature: –40 °C to +125 °C
  • Available in two sizes and two different types (Low Profile, Standard)
  • Recommended soldering profile: Reflow

Applications

  • DC/DC converters especially at high switching frequencies > 1 MHz
  • Electronic portable devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks, Digital Cameras, HDD's

Products

  • 0806
  • 0805 LP
  • 0806 LP
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479974111 0.11 2200 3000 6000 24 28 60 Low Profile Cadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74479974133 RE 0.33 1400 2000 3000 55 69 25 SMT Cadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74479974147 RE 0.47 1300 1800 2600 68 86 23 SMT Cadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74479974156 RE 0.56 1200 1700 2400 80 100 21 SMT Cadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Tutorials

Learn more

Tags: Power Multilayer Metal Alloy Inductor