WE-PMMI Power Multilayer Metal-Alloy Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
0806 2.0 1.6 0.9 0.5
0805 LP 2.0 1.2 0.5 0.5
0806 LP 2.0 1.6 0.5 0.5

Characteristics

  • Compact multilayer type
  • Suitable for applications with high currents up to 3.5A. Very high DC-bias current up to 4A.
  • Smallest RDC starting at 15 mΩ
  • Magnetically shielded construction: No crosstalk
  • Operating temperature: –40 °C to +125 °C
  • Available in two sizes and two different types (Low Profile, Standard)
  • Recommended soldering profile: Reflow

Applications

  • DC/DC converters especially at high switching frequencies > 1 MHz
  • Electronic portable devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks, Digital Cameras, HDD's

Products

  • 0806
  • 0805 LP
  • 0806 LP
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479976124 RE 0.24 2500 3500 4000 15 18 30 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
2 PDF 74479976133 RE 0.33 2400 3400 3700 18 23 21 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
3 PDF 74479976147 RE 0.47 1900 2700 2900 24 30 18 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
4 PDF 74479976147A RE 0.47 2300 3000 3400 20 25 18 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
5 PDF 74479976210 RE 1 1300 1800 2400 75 93 12 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
6 PDF 74479976215 RE 1.5 1200 1600 1900 100 125 11 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
7 PDF 74479978105 0.05 5000 7000 11000 9 12 80 Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74479978114 0.14 2700 3700 6000 23 28 45 Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479977104 0.04 4000 6000 8000 13 17 120 Low Profile Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74479977111 0.11 2500 3500 6000 23 28 70 Low Profile Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74479977124 RE 0.24 1700 2400 3500 35 43 36 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
4 PDF 74479977147 RE 0.47 1600 2200 2400 55 65 26 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
5 PDF 74479977156 RE 0.56 1500 2100 2300 65 80 24 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip
6 PDF 74479977182 RE 0.82 1400 2000 2000 90 112 20 SMT Eagle_WE-PMMI (rev19a).lbrAltium_WE-PMMI (rev18a).IntLibCadstar_WE-PMMI (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PMMI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PMMI (rev19a).zip

Tutorials

Learn more

Tags: Power Multilayer Metal Alloy Inductor