WE-RFH Ferrite SMD Inductor

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
1008A 2.6 2.1 1.7 SMT

Characteristics

  • High thermal stability
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +85 ºC
  • High inductances
  • High currents

Applications

  • Developed especially for RF applications
  • Perfect for telecommunication applications

Products

SPEC Order Code Simu-
lation
L1
(µH)
Tol. L TC L Qmin. TC Q RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 744758247A RE 0.47 ±5 25 MHz 45 100 MHz 1.18 450 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibCadstar_WE-RFH (rev19a).zip
2 PDF 744758256A RE 0.56 ±5 25 MHz 45 100 MHz 1.33 415 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
3 PDF 744758268A RE 0.68 ±5 25 MHz 40 100 MHz 1.2 375 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibCadstar_WE-RFH (rev19a).zip
4 PDF 744758282A RE 0.82 ±5 25 MHz 40 100 MHz 1.6 350 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
5 PDF 744758310A RE 1 ±5 25 MHz 33 100 MHz 1.7 180 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
6 PDF 744758312A RE 1.2 ±5 7.96 MHz 20 7.96 MHz 0.5 280 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
7 PDF 744758315A RE 1.5 ±5 7.96 MHz 20 7.96 MHz 0.75 250 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
8 PDF 744758318A RE 1.8 ±5 7.96 MHz 20 7.96 MHz 0.75 200 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
9 PDF 744758322A RE 2.2 ±5 7.96 MHz 20 7.96 MHz 1.1 160 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
10 PDF 744758327A RE 2.7 ±5 7.96 MHz 20 7.96 MHz 1.1 135 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
11 PDF 744758333A RE 3.3 ±5 7.96 MHz 20 7.96 MHz 1.35 120 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
12 PDF 744758339A RE 3.9 ±5 7.96 MHz 20 7.96 MHz 1.5 105 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
13 PDF 744758347A RE 4.7 ±5 7.96 MHz 20 7.96 MHz 1.65 60 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
14 PDF 744758356A RE 5.6 ±5 7.96 MHz 20 7.96 MHz 1.8 80 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
15 PDF 744758368A RE 6.8 ±5 7.96 MHz 20 7.96 MHz 2 70 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
16 PDF 744758382A RE 8.2 ±5 7.96 MHz 20 7.96 MHz 2.6 50 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibDownloads_CADENCE_WE-RFH (rev18a).zipCadstar_WE-RFH (rev19a).zip
17 PDF 744758410A RE 10 ±5 2.52 MHz 15 2.52 MHz 2.8 40 Eagle_WE-RFH (rev19a).lbrAltium_WE-RFH (rev19a).IntLibCadstar_WE-RFH (rev19a).zip
Tags: WE-RFH, RfRFH, RF Inductors, WE-RFH Ferrite SMD Inductor