WE-RFI Ferrite SMD Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0805A 2.0 1.25 1.2 SMT
1008A 2.5 2.0 1.6 SMT

Characteristics

  • High thermal stability
  • High inductances
  • Recommended soldering: Reflow
  • Custom designs on request
  • Operating temperature: –40 °C to +85 °C

Applications

  • Especially developed for RF-applications
  • RFID
  • Low frequency radio applications (keyless)

Products

  • 0805A
  • 1008A
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
Tol. L TC L Qmin. TC Q IR 1
(mA)
RDC1 max.
(Ω)
fres 1
(MHz)
Design Kit Samples
1 PDF 744760247A RE 0.47 ±5% 25.2 MHz 45 100 MHz 500 0.95 375 744762A
2 PDF 744760256A RE 0.56 ±5% 25.2 MHz 45 100 MHz 450 1.1 340 744762A
3 PDF 744760268A RE 0.68 ±5% 25.2 MHz 35 100 MHz 400 1.2 188 744762A
4 PDF 744760282A RE 0.82 ±5% 25.2 MHz 35 50 MHz 300 1.5 215 744762A
5 PDF 744760310A RE 1 ±5% 25.2 MHz 35 50 MHz 180 2.13 200 744762A
6 PDF 744760312A RE 1.2 ±5% 7.96 MHz 15 7.96 MHz 150 2.38 200 744762A
7 PDF 744760315A RE 1.5 ±5% 7.96 MHz 15 7.96 MHz 130 2.9 200 744762A
8 PDF 744760318A RE 1.8 ±5% 7.96 MHz 15 7.96 MHz 120 3 120 744762A
9 PDF 744760322A RE 2.2 ±5% 7.96 MHz 15 7.96 MHz 110 3.1 110 744762A
10 PDF 744760327A RE 2.7 ±5% 7.96 MHz 15 7.96 MHz 100 3.5 100 744762A
11 PDF 744760333A RE 3.3 ±5% 7.96 MHz 15 7.96 MHz 210 2.3 70 744762A
12 PDF 744760339A RE 3.9 ±5% 7.96 MHz 15 7.96 MHz 200 2.5 60 744762A
13 PDF 744760347A RE 4.7 ±5% 7.96 MHz 15 7.96 MHz 180 2.8 50 744762A
14 PDF 744760356A RE 5.6 ±5% 7.96 MHz 15 7.96 MHz 160 3 45 744762A
15 PDF 744760382A RE 8.2 ±5% 7.96 MHz 15 7.96 MHz 120 3.5 40 744762A
16 PDF 744760410A RE 10 ±5% 2.52 MHz 15 2.52 MHz 80 5 40 744762A
SPEC Order Code Simu-
lation
L1
(µH)
Tol. L TC L Qmin. TC Q IR 1
(mA)
RDC1 max.
(Ω)
fres 1
(MHz)
Design Kit Samples
1 PDF 744762312A RE 1.2 ±5% 7.96 MHz 20 7.96 MHz 230 1.3 280 744762A
2 PDF 744762315A RE 1.5 ±5% 7.96 MHz 20 7.96 MHz 220 1.65 250 744762A
3 PDF 744762318A RE 1.8 ±5% 7.96 MHz 20 7.96 MHz 210 2.2 200 744762A
4 PDF 744762322A RE 2.2 ±5% 7.96 MHz 20 7.96 MHz 200 2.35 160 744762A
5 PDF 744762327A RE 2.7 ±5% 7.96 MHz 20 7.96 MHz 195 2.6 130 744762A
6 PDF 744762333A RE 3.3 ±5% 7.96 MHz 20 7.96 MHz 185 2.85 80 744762A
7 PDF 744762339A RE 3.9 ±5% 7.96 MHz 20 7.96 MHz 180 4 50 744762A
8 PDF 744762347A RE 4.7 ±5% 7.96 MHz 20 7.96 MHz 175 4.3 45 744762A
16 PDF 744762356A RE 5.6 ±5% 7.96 MHz 20 7.96 MHz 170 2.6 42
17 PDF 744762368A RE 6.8 ±5% 7.96 MHz 20 7.96 MHz 165 2.8 39
18 PDF 744762382A RE 8.2 ±5% 7.96 MHz 20 7.96 MHz 160 3.05 36
19 PDF 744762410A RE 10 ±5% 2.52 MHz 15 2.52 MHz 150 3.5 33
9 PDF 744762415A RE 15 ±5% 2.52 MHz 15 2.52 MHz 130 4 26 744762A
10 PDF 744762418A RE 18 ±5% 2.52 MHz 15 2.52 MHz 120 4.5 24 744762A
11 PDF 744762422A RE 22 ±5% 2.52 MHz 15 2.52 MHz 110 5 22 744762A
12 PDF 744762427A RE 27 ±5% 2.52 MHz 15 2.52 MHz 95 6 21 744762A
13 PDF 744762433A RE 33 ±5% 2.52 MHz 15 2.52 MHz 85 6.5 20 744762A
14 PDF 744762439A RE 39 ±5% 2.52 MHz 15 2.52 MHz 60 8.5 18 744762A
15 PDF 744762447A RE 47 ±5% 2.52 MHz 15 2.52 MHz 45 14 17 744762A

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-RFI, RfRFI, RF Inductors, WE-RFI Ferrite SMD Inductor