WE-SCC SMT Common Mode Line Filter

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
7345 7.3 7.3 4.8 SMT
1260 12.5 12.5 6.5 SMT
1210 12.5 12.5 10.5 SMT

Characteristics

  • Enormous common mode impedance Z
  • Small dimensions
  • 1:1 turns ratio
  • High current ratings
  • Climatic category 40/125/21
  • Flammability corresponding to UL 94 V-0

Applications

  • Suppression of common mode noise
  • Power supply system
  • Data lines

Products

  • 7345
  • 1260
  • 1210
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
Winding Style Zmax
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
VT Files Design Kit Samples
1 PDF 744281100 RE 10 bifiliar 10000 1100 0.12 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
2 PDF 744281101 RE 100 bifiliar 50000 350 0.95 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 744281471 RE 470 bifiliar 100000 150 4.3 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
SPEC Order Code Simu-
lation
L1
(µH)
Winding Style Zmax
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
VT Files Design Kit Samples
1 PDF 744282010 RE 1 bifiliar 1600 4750 0.01 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
2 PDF 744282100 RE 10 bifiliar 9000 2250 0.05 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 744282101 RE 100 bifiliar 40000 900 0.28 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 744282102 RE 1000 bifiliar 160000 250 2.8 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
SPEC Order Code Simu-
lation
L1
(µH)
Winding Style Zmax
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
VT Files Samples
1 PDF 744284100 RE 10 bifiliar 10000 2750 0.04 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 744284101 RE 100 bifiliar 40000 1000 0.28 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 744284102 RE 1000 bifiliar 160000 300 2.5 80 000000002500 250  V (AC) Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SCC, IndSCC, Common Mode Chokes for Data & Signal Lines, WE-SCC Common Mode Line Filter, CMC