WE-SECF SMD EMI Contact Finger

EXTENDED

  • Picture

Characteristics

  • Customizable Product Series:
    - Dimensions
    - Shape
    - Base material
    - Plating
  • Suitable for automated placement
  • Material: copper-beryllium (CuBe) gold-plated (Au)
  • Different types and sizes available
  • Corrossion-resistant
  • Wear-resistant
  • High temperatures and mechanical weight have no influence on the excellent connection properties
  • Reliable solderability
  • Customized materials and platings are possible
  • Customized types and sizes are possible

Applications

  • Contact between PCB's earth and housing
  • Low Ω HF connection between earthing points of two PCB's lying upon each other
  • Earthing of cooling units on high frequency
  • Connection between signal and power supply of two PCB's on track
  • Connection between PCB's and extern elements

Products

    SPEC Order Code W
(mm)
H
(mm)
Recommended Working Height Min.
(mm)
Recommended Working Height Max.
(mm)
Files Design Kit Samples
  WE-SECF SMD EMI Contact Finger 1 PDF 331011452048 2 4.8 4 4.5 331011452048 (rev1).stp331011452048 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 2 PDF 331011452535 2.5 3.5 3 3.2 Downloads_STP_WE-SECF_331011452535 (rev1).stpDownloads_IGS_WE-SECF_331011452535 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip3D_WE-SECF_331011452535 (rev1).pdf
  WE-SECF SMD EMI Contact Finger 3 PDF 331031271520 1.5 2 1.6 1.7 331031271520 (rev1).stp331031271520 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 4 PDF 331031321515 1.5 1.5 1 1.2 331031321515 (rev1).stp331031321515 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 5 PDF 331041402053 2 5.3 4.4 5 331041402053 (rev1).stp331041402053 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 6 PDF 331051472057 2 5.7 4.6 5.4 331051472057 (rev1).stp331051472057 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 7 PDF 331061603010 3 10 8.3 9.7 331061603010 (rev1).stp331061603010 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 8 PDF 331081302025 2 2.5 2 2.2 331081302025 (rev1).stp331081302025 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 9 PDF 331141352540 2.5 4 3.4 3.7 331141352540 (rev1).stp331141352540 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 10 PDF 331151702562 2.5 6.2 5 5.9 331151702562 (rev1).stp331151702562 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 11 PDF 331161452070 2 7 6 6.7 331161452070 (rev1).stp331161452070 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 12 PDF 331161702513 2.5 13 10 12.5 331161702513 (rev1).stp331161702513 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 13 PDF 331171302030 2 3 2.5 2.7 331171302030 (rev1).stp331171302030 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 14 PDF 331171302035 2 3.5 3 3.2 331171302035 (rev1).stp331171302035 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 15 PDF 331211503040 3 4 2.5 3.7 331211503040 (rev1).stp331211503040 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 16 PDF 331221602040 2 4 5 5.7 331221602040 (rev1).stp331221602040 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip 331001
  WE-SECF SMD EMI Contact Finger 17 PDF 331236362553 2.5 5.3 3.4 5 Download_STP_WE-SECF-331236362553 (rev1).stpDownload_IGS_WE-SECF-331236362553 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip
  WE-SECF SMD EMI Contact Finger 18 PDF 331246501860 2.2 6 3.7 5.8 Download_STP_331246501860 (rev1).stpDownload_IGS_331246501860 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip
  WE-SECF SMD EMI Contact Finger 19 PDF 331256381840 2.2 4 2.5 3.8 Download_STP_WE-SECF-331256381840 (rev1).stpDownload_IGS_WE-SECF-331256381840 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip
  WE-SECF SMD EMI Contact Finger 20 PDF 331265563040 3 4 2.2 3.4 Download_STP_WE-SECF-331265563040 (rev1).stpDownload_IGS_WE-SECF-331265563040 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip
  WE-SECF SMD EMI Contact Finger 21 PDF 331276483050 3 5 2.1 4.8 Download_STP-WE-SECF-331276483050 (rev1).stpDownload_IGS-WE-SECF-331276483050 (rev1).igsEagle_WE-SECF (rev19a).lbrWE-SECF (rev19b).IntLibDownloads_CADENCE_WE-SECF (rev19a).zipCadstar_WE-SECF (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SECF, AbsSECF, EMC Shielding Material, WE-SECF SMD EMI Contact Finger, Spring Contact, Coil Spring Contact, Finger, Contact Finger, Spring, Spring Contact Finger, EMI, Electromagnetic Interferences , EMI Spring, EMI Spring Contact, Electrical Contact Finger, Shielding, compression, On-Board Contacts, Low Impedance, Grounding, Pick&Place, Pick and Place, Different Shapes, Corrosion Resistant, Customizable, SMD, EMI Grounding, SMD Grounding Contacts, Board Level Shielding, SMT, RF connection, RF, antenna connection