WE-SHC Shielding Cabinet

EXTENDED

  • Picture
  • Dimensions

Characteristics

  • Customizable Product Series:
    Dimensions
    Shape (Cabi
    Base material
    Plating
  • Tin plate in accordance with DIN EN 10202/10203
  • Two-part case consisting of a solderable grid frame (SMD/THT) and a removable cover
  • Packaged in Tape&Reel for easy pick&place soldering

Applications

  • To prevent EMI radiation from PCB and to keep sensitivity low of:
    – RF output stages
    – RF input and amplifier stages
    – Oscillators
    – EMC sensitive parts in plastic cases

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

  • Top Cover
  • SMD Frame
  • THT Frame
  • One Piece
  • Shielding Cabinet Clip
show full screen
  SPEC Order Code L
(mm)
W
(mm)
H
(mm)
Base Material Files Design Kit Samples
WE-SHC Shielding Cabinet 1 PDF 3600213120S 13.26 12.3 2.54 Tin plate Download_STP_WE-SHC-3600213120S (rev1).stpDownload_IGS_WE-SHC-3600213120S (rev1).igs
WE-SHC Shielding Cabinet 2 PDF 36003160S 16.1 16.1 3.6 Tin plate Download_STP_WE-SHC-36003160S (rev1).stpDownload_IGS_WE-SHC-36003160S (rev1).igs
WE-SHC Shielding Cabinet 3 PDF 36003200 20 20 3 Tin plate 36003200 (rev1).stp36003200 (rev1).igs
WE-SHC Shielding Cabinet 4 PDF 36003200S 20 20 3 Tin plate Download_STP_WE-SHC-36003200S (rev1).stpDownload_IGS_WE-SHC-36003200S (rev1).igs 361999
WE-SHC Shielding Cabinet 5 PDF 36003250 25 25 3 Tin plate 36003250 (rev1).stp36003250 (rev1).igs
WE-SHC Shielding Cabinet 6 PDF 36003250S 25 25 3 Tin plate Download_STP_WE-SHC-36003250S (rev1).stpDownload_IGS_WE-SHC-36003250S (rev1).igs
WE-SHC Shielding Cabinet 7 PDF 36003300 30 30 3 Tin plate 36003300 (rev1).stp36003300 (rev1).igs
WE-SHC Shielding Cabinet 8 PDF 36003300S 30 30 3 Tin plate Download_STP_WE-SHC-36003300S (rev1).stpDownload_IGS_WE-SHC-36003300S (rev1).igs 361999
WE-SHC Shielding Cabinet 9 PDF 36003500 50 50 3 Tin plate 36003500 (rev1).stp36003500 (rev1).igs
WE-SHC Shielding Cabinet 10 PDF 36003500S 50 50 3 Tin plate Download_STP_WE-SHC-36003500S (rev1).stpDownload_IGS_WE-SHC-36003500S (rev1).igs
WE-SHC Shielding Cabinet 11 PDF 36003600 60 60 3 Tin plate 36003600 (rev1).stp36003600 (rev1).igs
WE-SHC Shielding Cabinet 12 PDF 36003600S 60 60 3 Steel Download_STP_WE-SHC-36003600S (rev1).stpDownload_IGS_WE-SHC-36003600S (rev1).igs
WE-SHC Shielding Cabinet 13 PDF 36005260S 26.21 26.21 5.08 Tin plate Download_STP_WE-SHC-36005260S (rev1).stpDownload_IGS_WE-SHC-36005260S (rev1).igs
WE-SHC Shielding Cabinet 14 PDF 3600536330S 36.43 33.28 5.08 Steel Download_STP_WE-SHC-3600536330S (rev1).stpDownload_IGS_WE-SHC-3600536330S (rev1).igs
WE-SHC Shielding Cabinet 15 PDF 36006320S 32 32 6 Tin plate Download_STP_WE-SHC-36006320S (rev1).stpDownload_IGS_WE-SHC-36006320S (rev1).igs
WE-SHC Shielding Cabinet 16 PDF 3600637250S 37.7 25 6 Steel Download_STP_WE-SHC-3600637250S (rev1).stpDownload_IGS_WE-SHC-3600637250S (rev1).igs
WE-SHC Shielding Cabinet 17 PDF 36007400S 44.37 44.37 2 Tin plate Download_STP_WE-SHC-36007400S (rev1).stpDownload_IGS_WE-SHC-36007400S (rev1).igs
  SPEC Order Code L
(mm)
W
(mm)
H
(mm)
Base Material Files Design Kit Samples
WE-SHC Shielding Cabinet 1 PDF 3610213126S 13.26 12.3 2.54 Steel Download_STP_WE-SHC-3610213126S (rev1).stpDownload_IGS_WE-SHC-3610213126S (rev1).igs
WE-SHC Shielding Cabinet 2 PDF 36103166S 16.1 16.1 3.6 Steel Download_STP_WE-SHC-36103166S (rev1).stpDownload_IGS_WE-SHC-36103166S (rev1).igs 361999
WE-SHC Shielding Cabinet 3 PDF 36103205 20 20 3 36103205 (rev1).stp36103205 (rev1).igs
WE-SHC Shielding Cabinet 4 PDF 36103205S 20 20 3 Tin plate Download_STP_WE-SHC-36103205S (rev1).stpDownload_IGS_WE-SHC-36103205S (rev1).igs 361999
WE-SHC Shielding Cabinet 5 PDF 36103255 25 25 3 36103255 (rev1).stp36103255 (rev1).igs
WE-SHC Shielding Cabinet 6 PDF 36103255S 25 25 3 Steel Download_STP_WE-SHC-36103255S (rev1).stpDownload_IGS_WE-SHC-36103255S (rev1).igs
WE-SHC Shielding Cabinet 7 PDF 36103305 30 30 3 36103305 (rev1).stp36103305 (rev1).igs
WE-SHC Shielding Cabinet 8 PDF 36103305S 30 30 3 Steel Download_STP_WE-SHC-36103305S (rev1).stpDownload_IGS_WE-SHC-36103305S (rev1).igs 361999
WE-SHC Shielding Cabinet 9 PDF 36103505 50 50 3 36103505 (rev1).stp36103505 (rev1).igs
WE-SHC Shielding Cabinet 10 PDF 36103505S 50 50 3 Steel Download_STP_WE-SHC-36103505S (rev1).stpDownload_IGS_WE-SHC-36103505S (rev1).igs
WE-SHC Shielding Cabinet 11 PDF 36103605 60 60 3 36103605 (rev1).stp36103605 (rev1).igs
WE-SHC Shielding Cabinet 12 PDF 36103605S 60 60 3 Steel Download_STP_WE-SHC-36103605S (rev1).stpDownload_IGS_WE-SHC-36103605S (rev1).igs
WE-SHC Shielding Cabinet 13 PDF 36105266S 25.81 25.81 4.88 Tin plate Download_STP_WE-SHC-36105266S (rev1).stpDownload_IGS_WE-SHC-36105266S (rev1).igs
WE-SHC Shielding Cabinet 14 PDF 3610536336S 36.43 33.28 5.08 Steel Download_STP_WE-SHC-3610536336S (rev1).stpDownload_IGS_WE-SHC-3610536336S (rev1).igs
WE-SHC Shielding Cabinet 15 PDF 36106326S 31.6 31.6 5.8 Tin plate Download_STP_WE-SHC-36106326S (rev1).stpDownload_IGS_WE-SHC-36106326S (rev1).igs
WE-SHC Shielding Cabinet 16 PDF 3610637256S 37.7 25 6 Steel Download_STP_WE-SHC-3610637256S (rev1).stpDownload_IGS_WE-SHC-3610637256S (rev1).igs
WE-SHC Shielding Cabinet 17 PDF 36107406S 43.97 43.97 9.55 Tin plate Download_STP_WE-SHC-36107406S (rev1).stpDownload_IGS_WE-SHC-36107406S (rev1).igs
  SPEC Order Code L
(mm)
W
(mm)
H
(mm)
Mount Base Material t
(mm)
Plating Files Samples
WE-SHC Shielding Cabinet 1 PDF 36900000 6.5 0.8 1.27 SMT Steel 0.15 Tin Download_STP_WE-SHC-36900000 (rev1).stpDownload_IGS_WE-SHC-36900000 (rev1).igs

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SHC, AbsSHC, EMC Shielding Material, WE-SHC Shielding Cabinet, Shielding Cabinet, Metal enclosure, enclosure, box, metal box, EMI enclosure, Electromagnetic Interferences, Faraday cage, board level shield, board level shielding, earthing, grounding, shield, EMI, protection, customizable, EMC enclosure, one piece, frame, cover, two pieces solution, SMD, SMT, THT, shieldy, shieldi, shieldiy, ShielDIY