WE-SL SMT Common Mode Line Filter

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
WE-SL 12.7 11.0 5.75 SMT

Characteristics

  • Two or four winding configuration
  • Core material: NiZn/MnZn
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Current compensated choke for data and signal lines
  • Power supply system
  • Signal and sensor lines
  • Suppression of common mode noise
  • ISDN-Bus

Products

SPEC Order Code Simu-
lation
L1
(µH)
Winding Style Zmax
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
LSmin.
(nH)
VR
(V)
VT Files Design Kit Samples
1 PDF 744201 RE 4700 bifilar 14000 200 0.85 290 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744725
2 PDF 744202 RE 1000 bifilar 5000 350 0.4 170 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 744203 RE 500 bifilar 3000 400 0.3 140 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 744204 RE 250 bifilar 1400 600 0.12 110 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
5 PDF 744205 RE 100 bifilar 900 700 0.1 92 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744725
6 PDF 744206 RE 60 bifilar 1600 2000 0.065 86 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744725
7 PDF 744207 RE 35 bifilar 1100 2700 0.035 63 80 000000005000 500  V (AC) Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SL, IndSL, Common Mode Chokes for Data & Signal Lines, WE-SL Common Mode Line Filter, CMC