WE-SL1 SMT Common Mode Line Filter

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
WE-SL1 6.3 3.6 1.65 SMT

Characteristics

  • Low profile, only 1.65 mm
  • High current up to 300 mA
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/105/21

Applications

  • USB
  • CAN
  • FireWire
  • Signal and sensor lines
  • Power supply system
  • Data lines
  • Suppression of common mode noise

Products

SPEC Order Code Simu-
lation
Winding Style Zmax
(Ω)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 744212100 RE sectional 1200 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
2 PDF 744212101 RE sectional 500 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 744212181 RE sectional 1000 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 744212221 RE sectional 1200 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
5 PDF 744212331 RE sectional 2000 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725
6 PDF 744212470 RE sectional 300 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 744212510 RE sectional 300 80 000000002500 250  V (AC) CAN Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
8 PDF 744212820 RE sectional 440 80 000000002500 250  V (AC) Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744725

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SL1, IndSL1, Common Mode Chokes for Data & Signal Lines, WE-SL1 Common Mode Line Filter, CMC