WE-SPC SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
4818 4.8 4.8 1.8  
4828 4.8 4.8 2.8  
4838 4.8 4.8 3.8 SMT

Characteristics

  • Extremely small size
  • High saturation current, up to 13 A
  • Magnetic shielded, which results in a low leakage field
  • High self resonance frequency
  • Low self-losses
  • Optimize solderability characteristics
  • Constant saturation characteristics
  • Recommended solder profile: Reflow
  • Operating temperature: –40 °C up to +125 °C

Applications

  • Portable power devices
  • DC/DC converter
  • PCMCIA card
  • Smart phone
  • PDA
  • Digital camera

Products

  • 4818
  • 4828
  • 4838
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744089410022 RE 0.22 4.5 9.5 0.013 230 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
2 PDF 744089410043 RE 0.43 3.8 8 0.015 160 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
3 PDF 744089410068 RE 0.68 3.4 6.5 0.019 120 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
4 PDF 74408941010 RE 1 3 5.4 0.025 100 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
5 PDF 74408941022 RE 2.2 2.1 3.6 0.056 65 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
6 PDF 74408941029 RE 2.9 1.55 3 0.085 55 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
7 PDF 74408941035 RE 3.5 1.5 2.8 0.095 52 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
8 PDF 74408941050 RE 5 1.4 2.5 0.117 43 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 744728
9 PDF 74408941068 RE 6.8 1.1 2.1 0.16 40 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
10 PDF 74408941078 RE 7.8 1.05 1.9 0.195 35 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
11 PDF 74408941089 RE 8.9 0.95 1.7 0.203 33 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
12 PDF 74408941100 RE 10 0.9 1.6 0.21 33 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
13 PDF 74408941150 RE 15 1.75 1.35 0.365 24 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
14 PDF 74408941220 RE 22 0.65 1.1 0.465 20 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
15 PDF 74408941330 RE 33 0.45 0.9 0.86 15 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
16 PDF 74408941470 RE 47 0.4 0.75 0.96 14 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744089420022 RE 0.22 5.3 13.5 0.012 220 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
2 PDF 744089420039 RE 0.39 4.2 10.3 0.015 160 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
3 PDF 744089420056 RE 0.56 4.1 8.3 0.016 120 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
4 PDF 744089420082 RE 0.82 3.5 6.7 0.021 100 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
5 PDF 74408942012 RE 1.2 3.2 5.5 0.022 82 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
6 PDF 74408942022 RE 2.2 2.5 4 0.038 54 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
7 PDF 74408942033 RE 3.3 2.1 3.5 0.048 44 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
8 PDF 74408942047 RE 4.7 1.55 2.9 0.087 38 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
9 PDF 74408942068 RE 6.8 1.45 2.4 0.11 30 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
10 PDF 74408942082 RE 8.2 1.4 2.2 0.113 26 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
11 PDF 74408942100 RE 10 1.38 2.1 0.125 25 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
12 PDF 74408942150 RE 15 1.1 1.6 0.207 19 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
13 PDF 74408942220 RE 22 0.85 1.3 0.3 14 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
14 PDF 74408942330 RE 33 0.75 1.1 0.424 12 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
15 PDF 74408942470 RE 47 0.66 1 0.515 10 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
16 PDF 74408942560 RE 56 0.51 0.82 0.78 9.5 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
17 PDF 74408942680 RE 68 0.49 0.75 0.864 8 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
18 PDF 74408942820 RE 82 0.46 0.68 0.94 7 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744089430022 RE 0.22 5 13 0.012 250 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
2 PDF 744089430039 RE 0.39 4.2 9.3 0.0135 160 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
3 PDF 744089430056 RE 0.56 3.8 8.1 0.015 130 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
4 PDF 744089430082 RE 0.82 3.4 7.1 0.017 108 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
5 PDF 74408943010 RE 1 3.3 6.5 0.019 90 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
6 PDF 74408943022 RE 2.2 3 4.6 0.046 85 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
7 PDF 74408943033 RE 3.3 2.6 3.6 0.031 64 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
8 PDF 74408943047 RE 4.7 2.2 3.2 0.045 44 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
9 PDF 74408943068 RE 6.8 2 2.7 0.051 34 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
10 PDF 74408943082 RE 8.2 1.75 2.2 0.07 32 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
11 PDF 74408943100 RE 10 1.65 2.1 0.082 28 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
12 PDF 74408943101 RE 100 0.52 0.68 0.77 7.8 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
13 PDF 74408943150 RE 15 1.4 1.7 0.118 22 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
14 PDF 74408943220 RE 22 1.1 1.4 0.185 19 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
15 PDF 74408943330 RE 33 0.9 1.2 0.259 14 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
16 PDF 74408943470 RE 47 0.8 1.05 0.305 12 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
17 PDF 74408943560 RE 56 0.7 0.9 0.418 11 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip
18 PDF 74408943680 RE 68 0.6 0.85 0.608 9.5 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip 7440894
19 PDF 74408943820 RE 82 0.58 0.8 0.689 8 SMT Eagle_WE-SPC (rev19a).lbrWE-SPC (rev18a).IntLibDownload_CadStar_WE-SPC (rev1).zipLTSpice_WE-SPC (rev19a).zipPSpice_WE-SPC (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-SPC, IndSPC, Single Coil Power Inductors, WE-SPC SMD Shielded Power Inductor