WE-SPXO Simple Packaged Quartz Oscillator

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
CFPS-39 3.2 2.5 1.2
CFPS-72 7.0 5.0 1.4
CFPS-73 7.0 5.0 1.4
CFPS-9 5.0 3.2 1.3
IQXO-540 2.0 1.6 0.7
IQXO-542 2.0 1.6 0.7
IQXO-791 2.5 2.0 1.0
IQXO-794 2.5 2.0 1.0

Products

  • CFPS-39
  • CFPS-72
  • CFPS-73
  • CFPS-9
  • IQXO-540
  • IQXO-542
  • IQXO-791
  • IQXO-794
show full screen
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831025019 32 50 -40 up to +85 °C 3.3
2 PDF 831025165 25 50 -40 up to +85 °C 3.3
3 PDF 831025166 48 50 -40 up to +85 °C 3.3
4 PDF 831025492 12 50 -40 up to +85 °C 3.3
5 PDF 831025493 14.31818 50 -40 up to +85 °C 3.3
6 PDF 831025494 16 50 -40 up to +85 °C 3.3
7 PDF 831025495 20 50 -40 up to +85 °C 3.3
8 PDF 831025496 24.576 50 -40 up to +85 °C 3.3
9 PDF 831025497 30 50 -40 up to +85 °C 3.3
10 PDF 831025558 24 50 -40 up to +85 °C 3.3
11 PDF 831025559 40 50 -40 up to +85 °C 3.3
12 PDF 831025560 50 50 -40 up to +85 °C 3.3
13 PDF 831026368 27 50 -40 up to +85 °C 3.3
14 PDF 831027167 26 50 -40 up to +85 °C 3.3
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831009443 80 50 0 up to +70 °C 5
2 PDF 831017735 10 50 0 up to +70 °C 5
3 PDF 831018032 20 50 0 up to +70 °C 5
4 PDF 831018033 4 50 0 up to +70 °C 5
5 PDF 831018034 16 50 0 up to +70 °C 5
6 PDF 831018035 50 50 0 up to +70 °C 5
7 PDF 831018739 40 50 0 up to +70 °C 5
8 PDF 831018871 48 100 -40 up to +85 °C 5
9 PDF 831019079 8 50 0 up to +70 °C 5
10 PDF 831019082 24 50 0 up to +70 °C 5
11 PDF 831019083 32 50 0 up to +70 °C 5
12 PDF 831019137 40 50 -40 up to +85 °C 5
13 PDF 831019275 16 50 -40 up to +85 °C 5
14 PDF 831019805 48 50 -40 up to +85 °C 5
15 PDF 831019884 48 50 0 up to +70 °C 5
16 PDF 831020502 4 50 -40 up to +85 °C 5
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831009437 100 50 0 up to +70 °C 3.3
2 PDF 831009440 125 50 0 up to +70 °C 3.3
3 PDF 831009441 80 50 0 up to +70 °C 3.3
4 PDF 831017885 40 50 -40 up to +85 °C 3.3
5 PDF 831018036 10 50 0 up to +70 °C 3.3
6 PDF 831018037 12 50 0 up to +70 °C 3.3
7 PDF 831018038 16 50 0 up to +70 °C 3.3
8 PDF 831018039 20 50 0 up to +70 °C 3.3
9 PDF 831018040 32 50 0 up to +70 °C 3.3
10 PDF 831018041 4 50 0 up to +70 °C 3.3
11 PDF 831018042 40 50 0 up to +70 °C 3.3
12 PDF 831018043 48 50 0 up to +70 °C 3.3
13 PDF 831018044 50 50 0 up to +70 °C 3.3
14 PDF 831018045 8 50 0 up to +70 °C 3.3
15 PDF 831018077 25 50 0 up to +70 °C 3.3
16 PDF 831018287 48 100 -40 up to +85 °C 3.3
17 PDF 831018379 4 50 -40 up to +85 °C 3.3
18 PDF 831018534 6 50 0 up to +70 °C 3.3
19 PDF 831018538 14.31818 50 0 up to +70 °C 3.3
20 PDF 831018541 24 50 0 up to +70 °C 3.3
21 PDF 831018545 60 50 0 up to +70 °C 3.3
22 PDF 831018577 48 50 -40 up to +85 °C 3.3
23 PDF 831018610 3.6864 50 0 up to +70 °C 3.3
24 PDF 831018785 12 100 -40 up to +85 °C 3.3
25 PDF 831019170 25 50 -40 up to +85 °C 3.3
26 PDF 831019203 32.768 50 0 up to +70 °C 3.3
27 PDF 831019710 16 50 -40 up to +85 °C 3.3
28 PDF 831019870 40 100 -40 up to +85 °C 3.3
29 PDF 831019928 10 50 -40 up to +85 °C 3.3
30 PDF 831019966 12 50 -40 up to +85 °C 3.3
31 PDF 831019987 50 50 -40 up to +85 °C 3.3
32 PDF 831019992 20 50 -40 up to +85 °C 3.3
33 PDF 831020184 14.31818 50 -40 up to +85 °C 3.3
34 PDF 831020392 18.432 50 -40 up to +85 °C 3.3
35 PDF 831020465 12.288 50 0 up to +70 °C 3.3
36 PDF 831020466 16.384 50 0 up to +70 °C 3.3
37 PDF 831021270 24 50 -40 up to +85 °C 3.3
38 PDF 831021890 8 50 -40 up to +85 °C 3.3
39 PDF 831022731 100 50 -40 up to +85 °C 3.3
40 PDF 831022825 125 50 -40 up to +85 °C 3.3
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831024589 50 50 -40 up to +85 °C 3.3
2 PDF 831024807 10 50 -40 up to +85 °C 3.3
3 PDF 831024880 32 50 -40 up to +85 °C 3.3
4 PDF 831024978 4 50 -40 up to +85 °C 3.3
5 PDF 831024986 24 50 -40 up to +85 °C 3.3
6 PDF 831026068 40 50 -40 up to +85 °C 3.3
7 PDF 831026152 12 50 -40 up to +85 °C 3.3
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831054046 10 50 -40 up to +85 °C 3.3
2 PDF 831056237 12 50 -40 up to +85 °C 3.3
3 PDF 831056238 13 50 -40 up to +85 °C 3.3
4 PDF 831056239 19.2 50 -40 up to +85 °C 3.3
5 PDF 831056240 19.44 50 -40 up to +85 °C 3.3
6 PDF 831056241 20 50 -40 up to +85 °C 3.3
7 PDF 831056242 24 50 -40 up to +85 °C 3.3
8 PDF 831056243 24.576 50 -40 up to +85 °C 3.3
9 PDF 831056244 25 50 -40 up to +85 °C 3.3
10 PDF 831056245 26 50 -40 up to +85 °C 3.3
11 PDF 831056246 27 50 -40 up to +85 °C 3.3
12 PDF 831056247 40 50 -40 up to +85 °C 3.3
13 PDF 831056248 48 50 -40 up to +85 °C 3.3
14 PDF 831056249 50 50 -40 up to +85 °C 3.3
15 PDF 831066629 16 50 -40 up to +85 °C 3.3
16 PDF 831068242 8 50 -40 up to +85 °C 3.3
17 PDF 831068248 32 50 -40 up to +85 °C 3.3
18 PDF 831068250 38.4 50 -40 up to +85 °C 3.3
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831056169 13 50 -40 up to +85 °C 1.8
2 PDF 831056188 19.2 50 -40 up to +85 °C 1.8
3 PDF 831056214 19.44 50 -40 up to +85 °C 1.8
4 PDF 831056215 20 50 -40 up to +85 °C 1.8
5 PDF 831056216 24 50 -40 up to +85 °C 1.8
6 PDF 831056217 24.576 50 -40 up to +85 °C 1.8
7 PDF 831056218 25 50 -40 up to +85 °C 1.8
8 PDF 831056219 26 50 -40 up to +85 °C 1.8
9 PDF 831056220 27 50 -40 up to +85 °C 1.8
10 PDF 831056221 40 50 -40 up to +85 °C 1.8
11 PDF 831056222 48 50 -40 up to +85 °C 1.8
12 PDF 831056223 50 50 -40 up to +85 °C 1.8
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831056289 12 50 -40 up to +85 °C 3.3
2 PDF 831056290 13 50 -40 up to +85 °C 3.3
3 PDF 831056293 20 50 -40 up to +85 °C 3.3
4 PDF 831056294 24 50 -40 up to +85 °C 3.3
5 PDF 831056295 24.576 50 -40 up to +85 °C 3.3
6 PDF 831056296 25 50 -40 up to +85 °C 3.3
7 PDF 831056297 26 50 -40 up to +85 °C 3.3
8 PDF 831056298 27 50 -40 up to +85 °C 3.3
9 PDF 831056299 40 50 -40 up to +85 °C 3.3
10 PDF 831056300 48 50 -40 up to +85 °C 3.3
11 PDF 831056301 50 50 -40 up to +85 °C 3.3
12 PDF 831061624 10 50 -40 up to +85 °C 3.3
13 PDF 831066657 16 50 -40 up to +85 °C 3.3
14 PDF 831072801 8 50 -40 up to +85 °C 3.3
SPEC Order Code f
(MHz)
Stability (Value)
(ppm)
Operating Temperature VSupply
(V)
Samples
1 PDF 831056262 12 50 -40 up to +85 °C 1.8
2 PDF 831056263 13 50 -40 up to +85 °C 1.8
3 PDF 831056264 19.2 50 -40 up to +85 °C 1.8
4 PDF 831056266 20 50 -40 up to +85 °C 1.8
5 PDF 831056267 24 50 -40 up to +85 °C 1.8
6 PDF 831056268 24.576 50 -40 up to +85 °C 1.8
7 PDF 831056269 25 50 -40 up to +85 °C 1.8
8 PDF 831056270 26 50 -40 up to +85 °C 1.8
9 PDF 831056271 27 50 -40 up to +85 °C 1.8
10 PDF 831056272 40 50 -40 up to +85 °C 1.8
11 PDF 831056273 48 50 -40 up to +85 °C 1.8
12 PDF 831056274 50 50 -40 up to +85 °C 1.8
13 PDF 831066658 16 50 -40 up to +85 °C 1.8
Tags: Timing Device, timing device, Clock Oscillator, clock oscillator, oscillator, SPXO, XO, Standard Packaged Quartz Oscillator, standard packaged quartz oscillator, standard packaged crystal oscillator, simple packaged quartz oscillator, standard packaged crystal oscillator, Crystal Oscillator, crystal oscillator, crystal clock oscillator, Crystal clock oscillator, LFSPXO, Oscillator, CMOS oscillator, HCMOS oscillator, TTL oscillator, IQD, PXO