WE-STAR-BUENO Snap Ferrite with optical closing control mechanism

  • Picture
  • Dimensions

Characteristics

  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • EMC frrite for the EMI suppression in the frequency areo from 1MHz to 1GHz
  • Fastening for round cables with diameters from 2.5 mm to 8.5 mm or if or if winded more turns through the ferrite
  • Reusable because of the key technology therefore perfect for test and measurng purposes in EMC labs

Products

SPEC Order Code Simu-
lation
L
(mm)
W
(mm)
H
(mm)
Color Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Ø Cable
(mm)
Material Safety Key Files Design Kit Samples
1 PDF 74275812 RE 30.3 18.4 19 Grey 125 200 2.5-5 4 W 620 74271
74275812 (rev1).stp74275812 (rev1).igs 742711
2 PDF 74275812S RE 30.3 18.4 19 Black 125 200 2.5-5 4 W 620 74271
742707001
3 PDF 74275813 RE 39.2 23.4 24 Grey 120 200 4.5-8.5 4 W 620 74271
74275813 (rev1).stp74275813 (rev1).igs 742711
4 PDF 74275813S RE 39.2 23.4 24 Black 120 200 4.5-8.5 4 W 620 74271
742707001
5 PDF 74275815 RE 56.2 23.4 24 Grey 180 350 4.5-8.5 4 W 620 74271
74275815 (rev1).stp74275815 (rev1).igs 742711
6 PDF 74275815S RE 56.2 23.4 24 Black 180 350 4.5-8.5 4 W 620 74271
742707001

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: STAR-BUENO, FeStarBueno, Ferrites for Cable Assembly, STAR-BUENO Snap Ferrite, Cable Ferrite