WE-STAR-FIX LFS Snap Ferrite for suppression in the low frequency range

  • Picture
  • Dimensions

Characteristics

  • With patented flexible cable fixing
  • Prefixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: MnZn

Applications

  • Especially for applications in the low frequency range from 300 kHz to 30 MHz
  • Perfect for applications with varying cable diameter
  • Reusable because of the key technology therefore perfect for test and measuring purposes and cables with difficult access
  • Suppression of electronic ballasts (i.e. neon tube) in the lighting industry

Products

SPEC Order Code Simu-
lation
Ø Cable
(mm)
Z @ 300 kHz
1 turn
(Ω)
Z @ 1 MHz
1 turn
(Ω)
Z @ 10 MHz
1 turn
(Ω)
Material STAR-CLIP Fixation L
(mm)
W
(mm)
H
(mm)
Color Safety Key Files Design Kit Samples
1 PDF 74272722 RE 8.5-12.5 12 45 40 8 W 5000 35.1 31 28 Grey 74271
74272722 (rev1).stp74272722 (rev1).igs 742711
2 PDF 74272733 RE 4.5-8 10 35 62 8 W 5000 Würth Elektronik 7427711 35.1 21.7 18.2 Grey 74271
74272733 (rev1).stp74272733 (rev1).igs 742711

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: STAR-FIX LFS, FeStarFixLFS, Ferrites for Cable Assembly, STAR-FIX LFS Snap Ferrite, Cable Ferrite