WE-STAR-FIX Snap Ferrite with flexible cable fixing

  • Picture
  • Dimensions

Characteristics

  • With patented flexible cable fixing
  • Pre-fixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • Perfect for applications with varying cable diameter
  • Reusable because of the key technology therefore perfect for test and
    measuring purposes and cables with difficult access

Products

SPEC Order Code Simu-
lation
Ø Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material STAR-CLIP Fixation L
(mm)
W
(mm)
H
(mm)
Color Safety Key Files Design Kit Samples
1 PDF 74271722 RE 8.5-12.5 151 270 641 783 4 W 620 35.1 31 28 Grey 74271
74271722 (rev1).stp74271722 (rev1).igs 742711
2 PDF 74271722S RE 8.5-12.5 151 270 641 783 4 W 620 35.1 31 28 Black 74271
74271722S (rev1).stp74271722S (rev1).igs 742711
3 PDF 74271733 RE 4.5-8 145 246 607 755 4 W 620 Würth Elektronik 7427711 35.1 21.7 18.2 Grey 74271
74271733 (rev1).stp74271733 (rev1).igs 742711
4 PDF 74271733S RE 4.5-8 145 246 607 755 4 W 620 Würth Elektronik 7427711 35.1 21.7 18.2 Black 74271
74271733S (rev1).stp74271733S (rev1).igs 742711

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: STAR-FIX, FeStarFix, Ferrites for Cable Assembly, STAR-FIX Snap Ferrite, Cable Ferrite