WE-STAR-FIX Snap Ferrite with flexible cable fixing

  • Picture
  • Dimensions

Characteristics

  • With patented flexible cable fixing
  • Pre-fixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • Perfect for applications with varying cable diameter
  • Reusable because of the key technology therefore perfect for test and
    measuring purposes and cables with difficult access

Products

SPEC Order Code Simu-
lation
L
(mm)
W
(mm)
H
(mm)
Color Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Ø Cable
(mm)
Material STAR-CLIP Fixation Safety Key Files Design Kit Samples
1 PDF 74271722 RE 35.1 31 28 Grey 151 270 641 783 8.5-12.5 4 W 620 74271
74271722 (rev1).stp74271722 (rev1).igs 742711
2 PDF 74271722S RE 35.1 31 28 Black 151 270 641 783 8.5-12.5 4 W 620 74271
74271722S (rev1).stp74271722S (rev1).igs 742711
3 PDF 74271733 RE 35.1 21.7 18.2 Grey 145 246 607 755 4.5-8 4 W 620 Würth Elektronik 7427711 74271
74271733 (rev1).stp74271733 (rev1).igs 742711
4 PDF 74271733S RE 35.1 21.7 18.2 Black 145 246 607 755 4.5-8 4 W 620 Würth Elektronik 7427711 74271
74271733S (rev1).stp74271733S (rev1).igs 742711

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: STAR-FIX, FeStarFix, Ferrites for Cable Assembly, STAR-FIX Snap Ferrite, Cable Ferrite