WE-STAR-RING Snap Ferrite with safety key technology

  • Picture
  • Dimensions

Characteristics

  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • Internal and external computer data and power cable
  • Perfect for cables with difficult access because of easy installation and removal
  • For mounting on circuit boards: midget blind rivet

Products

SPEC Order Code Simu-
lation
L
(mm)
W
(mm)
H
(mm)
Color Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Ø Cable
(mm)
Material Safety Key Files Design Kit Samples
1 PDF 7427151 RE 20 40 30 Grey 64 119 242 443 14.5-14.5 4 W 620 74271
7427151 (rev1).stp7427151 (rev1).igs
2 PDF 7427151S RE 20 40 30 Black 64 119 242 443 14.5-14.5 4 W 620 74271
7427151S (rev1).stp7427151S (rev1).igs
3 PDF 7427153 RE 20 30 20 Grey 83 165 304 572 8-8 4 W 620 74271
7427153 (rev1).stp7427153 (rev1).igs 742711
4 PDF 7427153S RE 20 30 20 Black 83 165 304 572 8-8 4 W 620 74271
7427153S (rev1).stp7427153S (rev1).igs 742711
5 PDF 7427154 RE 20 43 32 Grey 71 130 271 495 16-16 4 W 620 74271
7427154 (rev1).stp7427154 (rev1).igs 742711
6 PDF 7427154S RE 20 43 32 Black 71 130 271 495 16-16 4 W 620 74271
7427154S (rev1).stp7427154S (rev1).igs 742711
7 PDF 7427155 RE 20 55 44 Grey 55 110 190 390 27-27 4 W 620 74271
7427155 (rev1).stp7427155 (rev1).igs 742711
8 PDF 7427155S RE 20 55 44 Black 55 110 190 390 27-27 4 W 620 74271
7427155S (rev1).stp7427155S (rev1).igs 742711

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: STAR-RING, FeStarRing, Ferrites for Cable Assembly, STAR-RING Snap Ferrite, Cable Ferrite