WE-STAR-TEC Snap Ferrite with safety key technology

  • Picture
  • Dimensions

Characteristics

  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with patented key technology (STAR-TEC key) prevents unauthorized removing from the cable
  • One key in each packaging unit
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • EMC ferrite for the additional EMI suppression in the frequency area from 1 MHz to 1 GHz
  • Fastening for round cables with diameter 3.5 mm to 25.0 mm or if winded more turns through the ferrite
  • Reusable because of the key technology therefore perfect for test and measuring purposes in EMC labs

Products

SPEC Order Code Simu-
lation
Ø Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material STAR-CLIP Fixation L
(mm)
W
(mm)
H
(mm)
Color Safety Key Files Design Kit Samples
1 PDF 74271111 RE 3.5-5 175 320 770 800 4 W 620 Würth Elektronik 7427711 40.5 23.7 18.2 Grey 74271
74271111 (rev1).stp74271111 (rev1).igs 742711
2 PDF 74271111S RE 3.5-5 175 320 770 800 4 W 620 Würth Elektronik 7427711 40.5 23.7 18.2 Black 74271
74271111S (rev1).stp74271111S (rev1).igs 742711
2 PDF 74271112 RE 4.5-6 176 321 773 806 4 W 620 Würth Elektronik 7427711 40.5 23.7 18.2 Grey 74271
74271112 (rev1).stp74271112 (rev1).igs 742711
2 PDF 74271112S RE 4.5-6 176 321 773 806 4 W 620 Würth Elektronik 7427711 40.5 23.7 18.2 Black 74271
74271112S (rev1).stp74271112S (rev1).igs 742711
3 PDF 74271131 RE 6-7.5 145 246 607 755 4 W 620 Würth Elektronik 7427713 40.5 24.5 21 Grey 74271
74271131 (rev1).stp74271131 (rev1).igs 742711
4 PDF 74271131S RE 6-7.5 145 246 607 755 4 W 620 Würth Elektronik 7427713 40.5 24.5 21 Black 74271
74271131S (rev1).stp74271131S (rev1).igs 742711
5 PDF 74271132 RE 7-8.5 141 241 603 755 4 W 620 Würth Elektronik 7427713 40.5 24.5 21 Grey 74271
74271132 (rev1).stp74271132 (rev1).igs 742711
6 PDF 74271132S RE 7-8.5 141 241 603 755 4 W 620 Würth Elektronik 7427713 40.5 24.5 21 Black 74271
74271132S (rev1).stp74271132S (rev1).igs 742711
7 PDF 74271142 RE 3.5-5 98 182 401 709 4 W 620 32.5 18.8 13.2 Grey 74271
74271142 (rev1).stp74271142 (rev1).igs 742711
8 PDF 74271142S RE 3.5-5 98 182 401 709 4 W 620 32.5 18.8 13.2 Black 74271
74271142S (rev1).stp74271142S (rev1).igs 742711
9 PDF 74271151 12-15 223 417 892 837 4 W 620 49 39 35 Grey 74271
Download_STP_StarTec-74271151 (rev1).stpDownload_IGS_StarTec-74271151 (rev1).igs 742707001
10 PDF 74271151S 12-15 223 417 892 837 4 W 620 49 39 35 Black 74271
Download_STP_StarTec-74271151 (rev1).stpDownload_IGS_StarTec-74271151 (rev1).igs
11 PDF 74271211 RE 17-21 232 425 889 982 4 W 620 56 47 43 Grey 74271
Download_STP_74271211 (rev1).stpDownload_IGS_74271211 (rev1).igs 742707001
12 PDF 74271211S RE 17-21 232 425 889 982 4 W 620 56 47 43 Black 74271
Download_STP_74271211 (rev1).stpDownload_IGS_74271211 (rev1).igs
13 PDF 74271221 RE 8.5-10.5 151 270 641 783 4 W 620 42.2 33.6 29.5 Grey 74271
74271221 (rev1).stp74271221 (rev1).igs 742711
14 PDF 74271221S RE 8.5-10.5 151 270 641 783 4 W 620 42.2 33.6 29.5 Black 74271
74271221S (rev1).stp74271221S (rev1).igs 742711
15 PDF 74271222 RE 10.5-12.5 145 265 638 779 4 W 620 42.2 33.6 29.5 Grey 74271
74271222 (rev1).stp74271222 (rev1).igs 742711
16 PDF 74271222S RE 10.5-12.5 145 265 638 779 4 W 620 42.2 33.6 29.5 Black 74271
74271222S (rev1).stp74271222S (rev1).igs 742711
17 PDF 74271251 22-25 306 525 1249 836 4 W 620 62 60 55 Grey 74271
Download_STP_StarTec-74271251 (rev1).stpDownload_IGS_StarTec-74271251 (rev1).igs 742707001
18 PDF 74271251S 22-25 306 525 1249 836 4 W 620 62 60 55 Black 74271
Download_STP_StarTec-74271251 (rev1).stpDownload_IGS_StarTec-74271251 (rev1).igs

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: STAR-TEC, FeStarTec, Ferrites for Cable Assembly, STAR-TEC Snap Ferrite, Cable Ferrite