WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Material Mount
7427511 8.0 5.0 4.6 2.0 5 W 700 SMT
7427512 11.0 4.65 5.0 2.0 5 W 700 SMT

Characteristics

  • Maximum current capability up to 5 A
  • Low RDC
  • Impedance up to 580 Ω
  • SMD version
  • Special NiSn pad for improved soldering results
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Protection against radio frequency interferences of components on PCB’s

Products

  • 7427511
  • 7427512
show full screen
SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
IR 1
(A)
RDC1 max.
(mΩ)
Version Files Design Kit Samples
1 PDF 7427511 RE 272 416 211 440 5 11 SMT 7427511 (rev1).stp7427511 (rev1).igsEagle_WE-SUKW (rev19a).lbrWE-SUKW (rev19a).IntLib 742791
SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
IR 1
(A)
RDC1 max.
(mΩ)
Version Files Design Kit Samples
1 PDF 7427512 RE 425 580 395 700 5 12 SMT 7427512 (rev1).stp7427512 (rev1).igsEagle_WE-SUKW (rev19a).lbrWE-SUKW (rev19a).IntLib 742791

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-SUKW, FeSUKW, Ferrites for PCB Assembly, WE-SUKW SMD EMI Suppression 5-Hole Ferrite Bead, Chip Beads, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter