WE-TCI Thinfilm Chip Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0201 0.6 0.3 0.23 SMT
0402 1.0 0.5 0.32 SMT

Characteristics

  • High self resonant frequency
  • Tight tolerances of 2% (1% on request) or ± 0.1 nH and small inductance values
  • Outstanding temperature stability
  • In high frequency circuit the inductance is very stable
  • Small inductance values
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Mobile phone
  • Pagers
  • GPS products
  • Wireless LAN
  • Communication appliances
  • RF Transceiver Module

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

  • 0201
  • 0402
show full screen
SPEC Order Code Simu-
lation
L1
(nH)
Tol. L TC L Qmin. TC Q RDC1 max.
(Ω)
IR 1
(mA)
fres 1
(GHz)
Files Samples
1 PDF 744900010 RE 1 ±0.2nH 500 MHz 8 500 MHz 0.3 300 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
2 PDF 744900012 RE 1.2 ±0.2nH 500 MHz 8 500 MHz 0.35 300 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
3 PDF 744900013 RE 1.3 ±0.2nH 500 MHz 8 500 MHz 0.45 250 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
4 PDF 744900014 RE 1.4 ±0.2nH 500 MHz 8 500 MHz 0.45 250 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
5 PDF 744900015 RE 1.5 ±0.2nH 500 MHz 8 500 MHz 0.45 250 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
6 PDF 744900018 RE 1.8 ±0.2nH 500 MHz 8 500 MHz 0.55 200 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
7 PDF 744900019 RE 1.9 ±0.2nH 500 MHz 8 500 MHz 0.55 200 9 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
8 PDF 744900020 RE 2 ±0.2nH 500 MHz 8 500 MHz 0.7 200 8 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
9 PDF 744900022 RE 2.2 ±0.2nH 500 MHz 8 500 MHz 0.7 200 8 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
10 PDF 744900027 RE 2.7 ±0.2nH 500 MHz 8 500 MHz 0.8 150 8 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
11 PDF 744900033 RE 3.3 ±0.2nH 500 MHz 8 500 MHz 1 150 6 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
12 PDF 744900039 RE 3.9 ±0.2nH 500 MHz 8 500 MHz 1.2 150 6 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
13 PDF 744900047 RE 4.7 ±0.2nH 500 MHz 8 500 MHz 1.4 130 6 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
14 PDF 744900056 RE 5.6 ±2% 500 MHz 8 500 MHz 1.8 130 4 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(nH)
Tol. L TC L Qmin. TC Q RDC1 max.
(Ω)
IR 1
(mA)
fres 1
(MHz)
Files Samples
1 PDF 744901010 RE 1 ±0.1nH 500 MHz 13 500 MHz 0.1 700 12000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
2 PDF 744901012 RE 1.2 ±0.1nH 500 MHz 13 500 MHz 0.1 700 12000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
3 PDF 744901015 RE 1.5 ±0.1nH 500 MHz 13 500 MHz 0.2 700 10000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
4 PDF 744901018 RE 1.8 ±0.1nH 500 MHz 13 500 MHz 0.2 560 10000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
5 PDF 744901022 RE 2.2 ±0.1nH 500 MHz 13 500 MHz 0.3 440 8000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
6 PDF 744901027 RE 2.7 ±0.1nH 500 MHz 13 500 MHz 0.3 440 8000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
7 PDF 744901030 RE 3 ±0.1nH 500 MHz 13 500 MHz 0.45 380 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
8 PDF 744901033 RE 3.3 ±0.1nH 500 MHz 13 500 MHz 0.4 380 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
9 PDF 744901039 RE 3.9 ±0.1nH 500 MHz 13 500 MHz 0.5 340 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
10 PDF 744901043 RE 4.3 ±0.1nH 500 MHz 13 500 MHz 0.65 320 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
11 PDF 744901047 RE 4.7 ±0.1nH 500 MHz 13 500 MHz 0.6 320 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
12 PDF 744901056 RE 5.6 ±0.1nH 500 MHz 13 500 MHz 0.7 280 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
13 PDF 744901058 RE 5.8 ±0.1nH 500 MHz 13 500 MHz 0.85 280 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
14 PDF 744901062 RE 6.2 ±0.1nH 500 MHz 13 500 MHz 0.9 270 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
15 PDF 744901068 RE 6.8 ±0.1nH 500 MHz 13 500 MHz 0.9 260 6000 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
16 PDF 744901082 RE 8.2 ±0.1nH 500 MHz 13 500 MHz 1.1 220 5500 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
17 PDF 744901110 RE 10 ±2% 500 MHz 13 500 MHz 1.3 200 4500 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
18 PDF 744901112 RE 12 ±2% 500 MHz 13 500 MHz 1.6 180 3700 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
19 PDF 744901115 RE 15 ±2% 500 MHz 13 500 MHz 1.8 130 3300 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
20 PDF 744901118 RE 18 ±2% 500 MHz 13 500 MHz 2 100 3100 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
21 PDF 744901122 RE 22 ±2% 500 MHz 13 500 MHz 2.6 90 2800 Eagle_WE-TCI (rev19a).lbrAltium_WE-TCI (rev19a).IntLibDownloads_CADENCE_WE-TCI (rev18a).zipCadstar_WE-TCI (rev19a).zip
Tags: WE-TCI, RfTCI, RF Inductors, WE-TCI Thinfilm Chip Inductor