WE-TDC SMD Shielded Coupled Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
8018 8.0 8.0 1.8
8038 8.0 8.0 3.8

Characteristics

  • Core material: NiZn
  • Low profile
  • Magnetical shielded which results in a low leakage field
  • 8x8 mm case
  • Operating temperature range -40 up to 125°C
  • 1:1 transformer
  • Low self-losses
  • Higher Self Resonant Frequency
  • Low leakage inductance
  • Coupled inductor with two identical windings
  • Recommended solder profile: Reflow

Applications

  • Non-Isolated Flyback Converter
  • Buck or Boost with auxiliary winding
  • BUCK-BOOST, SEPIC, ZETA & CUK Converter
  • Switching regulators with secound, unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

  • 8018
  • 8038
show full screen
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744894300033 0.33 0.33 4 4 9 0.0111 0.0111 0.015 0.015 280 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
2 PDF 744894300068 0.68 0.68 3.3 3.3 6.5 0.0163 0.0163 0.021 0.021 190 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
3 PDF 74489430010 1 1 2.85 2.85 5.1 0.0222 0.0222 0.028 0.028 136 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
4 PDF 74489430022 2.2 2.2 1.9 1.9 3.5 0.0495 0.0495 0.058 0.058 85 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
5 PDF 74489430027 2.7 2.7 1.85 1.85 3 0.0695 0.0695 0.805 0.0805 65 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
6 PDF 74489430039 3.9 3.9 1.6 1.6 2.55 0.082 0.082 0.094 0.094 60 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
7 PDF 74489430056 5.6 5.6 1.45 1.45 2.2 0.114 0.114 0.131 0.131 50 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
8 PDF 74489430068 6.8 6.8 1.25 1.25 2 0.128 0.128 0.146 0.146 46 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744894
9 PDF 74489430100 10 10 1 1 1.65 0.19 0.19 0.215 0.215 35 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
10 PDF 74489430120 12 12 0.95 0.95 1.55 0.202 0.202 0.227 0.227 33 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
11 PDF 74489430150 15 15 0.85 0.85 1.25 0.275 0.275 0.308 0.295 29 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
12 PDF 74489430180 18 18 0.8 0.8 1.2 0.345 0.345 0.38 0.38 27 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
13 PDF 74489430220 22 22 0.7 0.7 1.1 0.435 0.435 0.48 0.48 17 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744894
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744894400039 0.39 0.39 4.5 4.5 14 0.0116 0.0116 0.0145 0.0145 210 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
2 PDF 744894400082 0.82 0.82 3.7 3.7 9.6 0.0159 0.0159 0.02 0.02 140 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
3 PDF 74489440012 1.2 1.2 3.05 3.05 7.5 0.0202 0.0202 0.026 0.026 90 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
4 PDF 74489440018 1.8 1.8 2.85 2.85 5.8 0.0255 0.0255 0.031 0.031 60 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
5 PDF 74489440027 2.7 2.7 2.5 2.5 5.1 0.0345 0.0345 0.04 0.04 55 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip
6 PDF 74489440036 3.6 3.6 2.3 2.3 4.6 0.047 0.047 0.053 0.053 45 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip
7 PDF 74489440047 4.7 4.7 1.85 1.85 4.2 0.0545 0.0545 0.064 0.064 30 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
8 PDF 74489440068 6.8 6.8 1.45 1.45 3.2 0.088 0.088 0.1 0.1 25 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744894
9 PDF 74489440100 10 10 1.35 1.35 2.6 0.113 0.113 0.128 0.128 23 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744894
10 PDF 74489440120 12 12 1.3 1.3 2.3 0.117 0.117 0.132 0.132 20 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
11 PDF 74489440150 15 15 1.1 1.1 2.2 0.165 0.165 0.185 0.185 17 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
12 PDF 74489440180 18 18 1.05 1.05 1.9 0.179 0.179 0.201 0.201 15 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894
13 PDF 74489440220 22 22 1 1 1.8 0.203 0.203 0.228 0.228 14 Eagle_WE-TDC (rev19a).lbrWE-TDC (rev18a).IntLibDownload_Cadstar_WE-TDC (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-TDC (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-TDC (rev19a).zip 744894

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Videos

Tags: WE-TDC, IndTDC, Coupled Power Inductors, WE-TDC SMD Shielded Coupled Inductor