WE-TFCH Common Mode Power Line Choke (Horizontal)

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
Type UT 17.0 15.5 12.5 THT

Characteristics

  • Approximate 1% stray inductance for symmetrical interference suppression
  • At least 4 mm creepage distance
  • High isolation between windings
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Mains filter
  • Suppression of common mode noise
  • Compact switched mode power supplies
  • Electronic ballast applications (LED Bulb)
  • Lighting
  • White goods

Products

SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 744861018 RE 1.8 1 0.31 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
2 PDF 744861033 RE 3.3 0.8 0.51 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744864
3 PDF 744861056 RE 5.6 0.6 0.83 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 744861082 RE 8.2 0.5 1.3 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744864
5 PDF 744861100 RE 10 0.45 1.65 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
6 PDF 744861120 RE 12 0.4 2 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
7 PDF 744861180 RE 18 0.3 3.1 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744864
8 PDF 744861250 RE 25 0.25 3.6 400 000000030000 3000  V (AC) Cadstar_WE-TFCH (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-TFCH, IndTFCH, Common Mode Chokes for Power Lines, WE-TFCH Common Mode Power Line Choke, CMC