WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage)

Unshielded

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
8095 7.8 7.8 9.5

Characteristics

  • Radial through-hole inductor
  • High saturation core material

Applications

  • Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
  • constant current LED Driver
  • Utility metering
  • Filter for power supply

Products

SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 768772102 RE 1000 0.5 0.55 1.75 2.08 1.8 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip 768771
2 PDF 768772122 RE 1200 0.4 0.45 2.3 2.64 1.65 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip
3 PDF 768772152 RE 1500 0.38 0.4 2.6 3 1.5 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip
4 PDF 768772182 RE 1800 0.35 0.38 3 3.3 1.4 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip 768771
5 PDF 768772221 RE 220 0.9 1.3 0.5 0.6 3.7 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip
6 PDF 768772222 RE 2200 0.32 0.32 3.9 4.73 1.2 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip 768771
7 PDF 768772331 RE 330 0.7 0.95 0.61 0.7 3.3 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip
8 PDF 768772332 RE 3300 0.25 0.27 5.9 7.08 0.85 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip
9 PDF 768772471 RE 470 0.6 0.9 1.14 1.32 2.5 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip 768771
10 PDF 768772681 RE 680 0.52 0.76 1.4 1.68 2.15 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip 768771
11 PDF 768772821 RE 820 0.5 0.72 1.6 1.92 2 Standard Eagle_WE-TIHV (rev19a).lbrWE-TIHV (rev18a).IntLibDownload_CadStar_WE-TI-HV (rev1).zipLTSpice_WE-TI_HV (rev19a).zipPSpice_WE-TI_HV (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-TI HV, IndTI HV, Single Coil Power Inductors, WE-TI HV Radial Leaded Wire Wound Inductor High Voltage