WE-TI Radial Leaded Wire Wound Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
5075 6.0 6.0 8.5 THT
6065 6.0 6.0 6.5 THT
8055 8.5 8.5 5.5 THT
8075 THT
8095 9.5  
8012 9.5 9.5 13.5 THT
8012B 8.0 8.0 12.5 THT
1014 10.5 10.5 14.5 THT

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Small size
  • Maximum current up to 8.5 A
  • Custom design on request

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

  • 5075
  • 6065
  • 8055
  • 8075
  • 8095
  • 8012
  • 8012B
  • 1014
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 7447462010 RE 1 8.5 0.015 0.006 140 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
2 PDF 7447462022 RE 2.2 6.3 0.02 0.01 65 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 7447462033 RE 3.3 4.7 0.025 0.016 48 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447462047 RE 4.7 4.2 0.03 0.019 40 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 7447462068 RE 6.8 3.3 0.034 0.027 32 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447462100 RE 10 2.5 0.08 0.055 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 7447462101 RE 100 0.8 0.65 0.457 7.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
8 PDF 7447462102 RE 1000 0.25 6 4.38 1.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 7447462152 RE 1500 0.19 8 6.54 1.4 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447462220 RE 22 1.8 0.13 0.102 15 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
11 PDF 7447462221 RE 220 0.5 1.2 0.96 4.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
12 PDF 7447462222 RE 2200 0.16 15 12.42 1.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447462330 RE 33 1.4 0.22 0.153 14 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447462470 RE 47 1.18 0.34 0.221 10.6 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
15 PDF 7447462471 RE 470 0.35 2.4 1.58 2.9 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
16 PDF 7447462680 RE 68 0.8 0.4 0.338 7.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 7447462681 RE 680 0.25 3.7 3.094 2.4 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 7447462820 82 0.8 0.47 0.39 7.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Files Design Kit Samples
13 PDF 744730392 RE 3900 0.18 12 9.5 1.04 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
1 PDF 744732015 RE 1.5 7 0.01 0.007 122 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744732100 RE 10 4 0.033 0.027 27 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 744732102 RE 1000 0.33 3.4 2.8 1.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
4 PDF 744732121 RE 120 1 0.38 0.34 6.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 744732152 RE 1500 0.29 4.7 4.25 1.75 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744732153 RE 15000 0.1 60 48 0.45 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 744732221 RE 220 0.75 0.7 0.59 4.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744732331 RE 330 0.6 1.2 0.94 3.9 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 744732470 RE 47 1.8 0.14 0.114 9.6 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 744732471 RE 470 0.45 1.7 1.44 2.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 744732681 RE 680 0.42 2.2 1.8 2.3 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447721047 RE 4700 0.2 15 10.98 0.95 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
fres
(MHz)
Files Samples
  1 PDF 7447720010 RE 1 6.9 13.5 9 195 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  2 PDF 7447720022 RE 2.2 5.3 18 13 120 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  3 PDF 7447720033 RE 3.3 5 24 16 95 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  4 PDF 7447720047 RE 4.7 4.5 30 19 70 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  5 PDF 7447720068 RE 6.8 3.9 32 24 36 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  6 PDF 7447720100 RE 10 3.5 43 30 18 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  7 PDF 7447720101 RE 100 1.3 220 198 6.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  8 PDF 7447720102 RE 1000 0.44 2150 1890 1.6 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  9 PDF 7447720103 RE 10000 0.13 24000 19520 0.52 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  35 PDF 7447720121 120 1.3 280 223 5.4 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  10 PDF 7447720122 RE 1200 0.36 2600 2300 1.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  11 PDF 7447720150 RE 15 3.3 45 33 16.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  12 PDF 7447720151 RE 150 1.1 300 243 4.4 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  13 PDF 7447720152 RE 1500 0.37 3000 2670 1.3 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  14 PDF 7447720180 RE 18 3.1 47 41 14.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  15 PDF 7447720181 RE 180 1.05 390 287 3.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  39 PDF 7447720182 1800 0.32 4510 3680 1.3 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  29 PDF 7447720200 20 3.1 54 44 15 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  16 PDF 7447720220 RE 22 3 55 46 13 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  17 PDF 7447720221 RE 220 1 450 389 3.8 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  18 PDF 7447720222 RE 2200 0.3 4730 3300 1.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  19 PDF 7447720223 RE 22000 0.09 55000 43230 0.38 Download_STP_WE-TI-8095-7447722xxx (rev1).stpDownload_IGS_WE-TI-8095-7447722xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  20 PDF 7447720330 RE 33 2.5 66 59 11 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  21 PDF 7447720331 RE 330 0.82 700 587 3.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  22 PDF 7447720332 RE 3300 0.24 6700 6530 0.98 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  30 PDF 7447720390 39 2.2 100 70 10 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  23 PDF 7447720392 RE 3900 0.26 7000 5795 0.7 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  24 PDF 7447720470 RE 47 2 120 89 9.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  25 PDF 7447720471 RE 470 0.66 970 883 2.4 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  26 PDF 7447720472 RE 4700 0.21 9500 8330 0.83 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  31 PDF 7447720560 56 1.9 130 100 8.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  36 PDF 7447720561 560 0.61 1220 1020 2.3 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  32 PDF 744772068 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  34 PDF 7447720680 68 1.8 160 124 6.7 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  27 PDF 7447720681 RE 680 0.52 1370 1290 2.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  40 PDF 7447720702 7000 0.17 16000 13300 0.71
  33 PDF 7447720820 82 1.6 190 154 6.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  37 PDF 7447720821 820 0.51 1700 1410 2
  38 PDF 7447720901 900 0.5 2020 1680 1.8
  41 PDF 7447722363 36000 0.07 94000 69700 0.25 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  28 PDF 7447722473 RE 47000 0.075 125000 93000 0.21 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 7447452100 RE 10 4.7 0.02 0.015 18.6 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
2 PDF 7447452101 RE 100 1.8 0.16 0.13 4.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
13 PDF 7447452103 Download_CadStar_WE-TI (rev1).zip
3 PDF 7447452152 RE 1500 0.5 2.1 1.75 1.37 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447452221 RE 220 1.2 0.29 0.27 3.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447452222 RE 2200 0.4 2.9 2.4 0.95 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447452331 RE 330 1.1 0.47 0.42 2.4 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
7 PDF 7447452391 RE 390 1 0.52 0.47 2.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447452392 RE 3900 0.28 4.8 4.55 0.85 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447452472 RE 4700 0.23 7 6.1 0.55 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
10 PDF 7447452561 RE 560 0.81 0.85 0.69 1.9 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447452683 RE 68000 0.05 106 90 0.16 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447452821 RE 820 0.7 1.2 1 1.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Files Design Kit Samples
  1 PDF 7447480101 RE 100 2.4 0.125 0.1 4.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  2 PDF 7447480102 RE 1000 0.8 1.15 1 1.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  3 PDF 7447480122 RE 1200 0.7 1.4 1.1 1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  4 PDF 7447480151 RE 150 2 0.18 0.16 3.1 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  5 PDF 7447480152 RE 1500 0.68 1.8 1.5 0.95 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  6 PDF 7447480221 RE 220 1.6 0.26 0.23 2.3 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  7 PDF 7447480222 RE 2200 0.48 2.5 2.1 0.83 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  8 PDF 7447480331 RE 330 1.4 0.33 0.3 2.2 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  9 PDF 7447480332 RE 3300 0.36 4 3.2 0.65 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  10 PDF 7447480471 RE 470 1.15 0.52 0.47 1.8 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  15 PDF 7447480561 560 1 0.65 0.55 1.6 Download_CadStar_WE-TI (rev1).zip
  11 PDF 7447480562 5600 0.32 5.8 4.9 0.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  12 PDF 7447480681 RE 680 0.9 0.79 0.71 1.5 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  13 PDF 7447480822 RE 8200 0.3 9 7.5 0.44 Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
  14 PDF 7447484331 Download_CadStar_WE-TI (rev1).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-TI, IndTI, Single Coil Power Inductors, WE-TI Radial Leaded Wire Wound Inductor