WE-TI Radial Leaded Wire Wound Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
5075 6.0 6.0 8.5
6065 6.0 6.0 6.5
8055 8.5 8.5 5.5
8075
8095 9.5
8012 9.5 9.5 13.5
8012B 8.0 8.0 12.5
1014 10.5 10.5 14.5

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Small size
  • Maximum current up to 8.5 A
  • Custom design on request

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

  • 5075
  • 6065
  • 8055
  • 8075
  • 8095
  • 8012
  • 8012B
  • 1014
show full screen
SPEC Order Code Simu-
lation
RDC1 typ
(Ω)
RDC1 max.
(Ω)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447462010 RE 0.006 0.015 1 8.5 8 140 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
2 PDF 7447462022 RE 0.01 0.02 2.2 6.3 4.3 65 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 7447462033 RE 0.016 0.025 3.3 4.7 4 48 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447462047 RE 0.019 0.03 4.7 4.2 3.7 40 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 7447462068 RE 0.027 0.034 6.8 3.3 3 32 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447462100 RE 0.055 0.08 10 2.5 2.6 28 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 7447462101 RE 0.457 0.65 100 0.8 0.8 7.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
8 PDF 7447462102 RE 4.38 6 1000 0.25 0.27 1.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 7447462152 RE 6.54 8 1500 0.19 0.2 1.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447462220 RE 0.102 0.13 22 1.8 1.7 15 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
11 PDF 7447462221 RE 0.96 1.2 220 0.5 0.5 4.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
12 PDF 7447462222 RE 9.8 11.8 2200 0.16 0.18 1.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447462330 RE 0.153 0.22 33 1.4 1.4 14 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447462470 RE 0.221 0.34 47 1.18 1.2 10.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
15 PDF 7447462471 RE 1.58 2.4 470 0.35 0.4 2.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
16 PDF 7447462680 RE 0.338 0.4 68 0.8 1 7.5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 7447462681 RE 3.094 3.7 680 0.25 0.3 2.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 7447462820 0.39 0.47 82 0.8 0.9 7.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC1 typ
(Ω)
RDC1 max.
(Ω)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744741101 RE 0.39 1 100 1.1 0.9 9.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
2 PDF 744741102 RE 4.49 6 1000 0.29 0.3 2.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 744741221 RE 0.97 1.5 220 0.66 0.75 5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
4 PDF 744741222 RE 9.13 11 2200 0.21 0.2 1.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 7447412331 RE 1.25 2 330 0.5 0.6 4.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447412681 RE 2.62 4 680 0.33 0.35 2.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 744741471 RE 2.12 3 470 0.44 0.4 3.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
8 PDF 744741472 RE 21.18 25 4700 0.15 0.15 1.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
SPEC Order Code Simu-
lation
RDC1 typ
(Ω)
RDC1 max.
(Ω)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
13 PDF 744730392 RE 9.5 12 3900 0.18 0.2 1.04 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
1 PDF 744732015 RE 0.007 0.01 1.5 7.01 9 122 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744732100 RE 0.027 0.033 10 4 4 27 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 744732102 RE 2.8 3.4 1000 0.33 0.6 1.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
4 PDF 744732121 RE 0.34 0.38 120 1 1.1 6.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 744732152 RE 4.25 4.7 1500 0.29 0.5 1.75 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744732153 RE 48 60 15000 0.1 0.15 0.45 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 744732221 RE 0.59 0.7 220 0.75 1.2 4.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744732331 RE 0.94 1.2 330 0.6 1 3.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 744732470 RE 0.114 0.14 47 1.8 1.9 9.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 744732471 RE 1.44 1.7 470 0.45 0.9 2.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 744732681 RE 1.8 2.2 680 0.42 0.75 2.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447721047 RE 10.98 15 4700 0.2 0.175 0.95 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  SPEC Order Code Simu-
lation
RDC typ.
(mΩ)
RDC max.
(mΩ)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L
(µH)
L1
(nH)
IR
(A)
IR 1
(A)
ISAT
(A)
ISAT 1
(A)
fres
(MHz)
fres 1
(MHz)
Version Files Design Kit Samples
  1 PDF 7447720010 RE 9 13.5 9 13.5 1 1 6.9 6.9 15 15 195 195 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  2 PDF 7447720022 RE 13 18 13 18 2.2 2.2 5.3 5.3 10 10 120 120 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  3 PDF 7447720033 RE 16 24 3.3 5 8.5 95 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  4 PDF 7447720047 RE 19 30 4.7 4.5 7.2 70 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  5 PDF 7447720068 RE 24 32 24 32 6.8 6.8 3.9 3.9 6 6 36 36 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  38 PDF 744772010 6 10 1000 9 10 160 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744728
  6 PDF 7447720100 RE 30 43 10 3.5 4.9 18 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  17 PDF 7447720101 RE 198 220 100 1.3 1.6 6.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  27 PDF 7447720102 RE 1890 2150 1000 0.44 0.51 1.6 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  36 PDF 7447720103 RE 19520 24000 10000 0.13 0.16 0.52 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  28 PDF 7447720122 RE 2300 2600 1200000 0.36 0.45 1.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  7 PDF 7447720150 RE 33 45 15000 3.3 3 16.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  19 PDF 7447720151 RE 243 300 150000 1.1 1.2 4.4 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  29 PDF 7447720152 RE 2670 3000 1500 0.37 0.42 1.3 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  8 PDF 7447720180 RE 41 47 18000 3.1 3.5 14.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  20 PDF 7447720181 RE 287 390 180000 1.05 1.1 3.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  39 PDF 744772022 7 10 2200 6.7 8 75.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  10 PDF 7447720220 RE 46 55 22 3 3.3 13 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  21 PDF 7447720221 RE 389 450 220 1 1 3.8 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  31 PDF 7447720222 RE 3300 4730 2200000 0.3 0.35 1.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  40 PDF 7447720223 RE 43230 55000 22000 0.09 0.11 0.38 Download_STP_WE-TI-8095-7447722xxx (rev1).stpDownload_IGS_WE-TI-8095-7447722xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  11 PDF 7447720330 RE 59 66 33 2.5 2.7 11 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  22 PDF 7447720331 RE 587 700 330 0.82 0.88 3.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  32 PDF 7447720332 RE 6530 6700 3300 0.24 0.29 0.98 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  33 PDF 7447720392 RE 5795 7000 3900000 0.26 0.27 0.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  13 PDF 7447720470 RE 89 120 47 2 2.3 9.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  23 PDF 7447720471 RE 883 970 470 0.66 0.73 2.4 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  34 PDF 7447720472 RE 8330 9500 4700 0.21 0.24 0.83 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  25 PDF 7447720681 RE 1290 1370 680 0.52 0.61 2.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
  18 PDF 744772121 RE 181 220 120000 1.25 1 5.6 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  30 PDF 744772182 RE 2760 3300 1800000 0.31 0.35 1.2 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  9 PDF 744772200 RE 38 50 20000 2.85 3.5 12.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  37 PDF 7447722473 RE 93000 125000 47000000 0.075 0.08 0.21 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  12 PDF 744772390 RE 69 90 39000 2.5 2.5 9.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  14 PDF 744772560 RE 110 120 56000 2 2.4 7.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  24 PDF 744772561 RE 916 1000 560000 0.58 0.75 2.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  15 PDF 744772680 RE 124 140 68000 1.7 2.1 6.4 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  35 PDF 744772702 RE 11500 16000 7000000 0.2 0.2 0.56 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  16 PDF 744772820 RE 155 160 155 160 82 82000 1.45 1.45 1.9 1.9 6.1 6.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  26 PDF 7447728215 RE 1320 1560 820000 0.48 0.7 1.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC1 typ
(Ω)
RDC1 max.
(Ω)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447450103 RE 13 16.6 10000 0.18 0.18 0.45 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
2 PDF 7447452100 RE 0.015 0.02 10 4.7 4.5 18.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
3 PDF 7447452101 RE 0.13 0.16 100 1.8 1.5 4.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
4 PDF 7447452102 RE 1.27 1.55 1000 0.6 0.55 1.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
5 PDF 7447452152 RE 1.75 2.1 1500 0.5 0.43 1.37 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447452221 RE 0.27 0.29 220 1.2 1.05 3.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447452222 RE 2.4 2.9 2200 0.4 0.4 0.95 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447452331 RE 0.42 0.47 330 1.1 0.85 2.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
9 PDF 7447452391 RE 0.47 0.52 390 1 0.8 2.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447452392 RE 4.55 4.8 3900 0.28 0.25 0.85 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447452472 RE 6.1 7 4700 0.23 0.2 0.55 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
12 PDF 7447452561 RE 0.69 0.85 560 0.81 0.75 1.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447452683 RE 90 106 68000 0.05 0.07 0.16 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447452821 RE 1 1.2 820 0.7 0.6 1.5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC1 typ
(Ω)
RDC1 max.
(Ω)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447480101 RE 0.1 0.125 100 2.4 2.5 4.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
2 PDF 7447480102 RE 1 1.15 1000 0.8 0.8 1.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
3 PDF 7447480122 RE 1.1 1.4 1200 0.7 0.75 1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447480151 RE 0.16 0.18 150 2 2.1 3.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447480152 RE 1.5 1.8 1500 0.68 0.6 0.95 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447480221 RE 0.23 0.26 220 1.6 1.75 2.3 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
7 PDF 7447480222 RE 2.1 2.5 2200 0.48 0.56 0.83 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447480331 RE 0.3 0.33 330 1.4 1.6 2.2 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447480332 RE 3.2 4 3300 0.36 0.4 0.65 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
10 PDF 7447480471 RE 0.47 0.52 470 1.15 1.15 1.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
11 PDF 7447480562 4.9 5.8 5600 0.32 0.34 0.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447480681 RE 0.71 0.79 680 0.9 1 1.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447480822 RE 7.5 9 8200 0.3 0.3 0.44 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-TI, IndTI, Single Coil Power Inductors, WE-TI Radial Leaded Wire Wound Inductor