WE-TI Radial Leaded Wire Wound Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
5075 6.0 6.0 8.5
6065 6.0 6.0 6.5
8055 8.5 8.5 5.5
8075
8095 9.5
8012 9.5 9.5 13.5
8012B 8.0 8.0 12.5
1014 10.5 10.5 14.5

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Small size
  • Maximum current up to 8.5 A
  • Custom design on request

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

  • 5075
  • 6065
  • 8055
  • 8075
  • 8095
  • 8012
  • 8012B
  • 1014
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447462010 RE 1 8.5 8 0.006 0.015 140 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
2 PDF 7447462022 RE 2.2 6.3 4.3 0.01 0.02 65 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 7447462033 RE 3.3 4.7 4 0.016 0.025 48 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447462047 RE 4.7 4.2 3.7 0.019 0.03 40 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 7447462068 RE 6.8 3.3 3 0.027 0.034 32 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447462100 RE 10 2.5 2.6 0.055 0.08 28 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 7447462101 RE 100 0.8 0.8 0.457 0.65 7.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
8 PDF 7447462102 RE 1000 0.25 0.27 4.38 6 1.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 7447462152 RE 1500 0.19 0.2 6.54 8 1.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447462220 RE 22 1.8 1.7 0.102 0.13 15 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
11 PDF 7447462221 RE 220 0.5 0.5 0.96 1.2 4.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
12 PDF 7447462222 RE 2200 0.16 0.18 9.8 11.8 1.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447462330 RE 33 1.4 1.4 0.153 0.22 14 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447462470 RE 47 1.18 1.2 0.221 0.34 10.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
15 PDF 7447462471 RE 470 0.35 0.4 1.58 2.4 2.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
16 PDF 7447462680 RE 68 0.8 1 0.338 0.4 7.5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 7447462681 RE 680 0.25 0.3 3.094 3.7 2.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 7447462820 82 0.8 0.9 0.39 0.47 7.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744741101 RE 100 1.1 0.9 0.39 1 9.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
2 PDF 744741102 RE 1000 0.29 0.3 4.49 6 2.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 744741221 RE 220 0.66 0.75 0.97 1.5 5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
4 PDF 744741222 RE 2200 0.21 0.2 9.13 11 1.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 7447412331 RE 330 0.5 0.6 1.25 2 4.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447412681 RE 680 0.33 0.35 2.62 4 2.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 744741471 RE 470 0.44 0.4 2.12 3 3.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
8 PDF 744741472 RE 4700 0.15 0.15 21.18 25 1.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
13 PDF 744730392 RE 3900 0.18 0.2 9.5 12 1.04 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
1 PDF 744732015 RE 1.5 7.01 9 0.007 0.01 122 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744732100 RE 10 4 4 0.027 0.033 27 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
3 PDF 744732102 RE 1000 0.33 0.6 2.8 3.4 1.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
4 PDF 744732121 RE 120 1 1.1 0.34 0.38 6.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
5 PDF 744732152 RE 1500 0.29 0.5 4.25 4.7 1.75 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744732153 RE 15000 0.1 0.15 48 60 0.45 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
7 PDF 744732221 RE 220 0.75 1.2 0.59 0.7 4.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744732331 RE 330 0.6 1 0.94 1.2 3.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744741
9 PDF 744732470 RE 47 1.8 1.9 0.114 0.14 9.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 744732471 RE 470 0.45 0.9 1.44 1.7 2.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 744732681 RE 680 0.42 0.75 1.8 2.2 2.3 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447721047 RE 4700 0.2 0.175 10.98 15 0.95 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
L1
(nH)
IR
(A)
IR 1
(A)
ISAT
(A)
ISAT 1
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres
(MHz)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447720010 RE 1 1 6.9 6.9 15 15 9 13.5 9 13.5 195 195 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
2 PDF 7447720022 RE 2.2 2.2 5.3 5.3 10 10 13 18 13 18 120 120 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
3 PDF 7447720033 RE 3.3 5 8.5 16 24 95 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
4 PDF 7447720047 RE 4.7 4.5 7.2 19 30 70 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447720068 RE 6.8 6.8 3.9 3.9 6 6 24 32 24 32 36 36 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
38 PDF 744772010 1000 9 10 6 10 160 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744728
6 PDF 7447720100 RE 10 3.5 4.9 30 43 18 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
17 PDF 7447720101 RE 100 1.3 1.6 198 220 6.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
27 PDF 7447720102 RE 1000 0.44 0.51 1890 2150 1.6 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
36 PDF 7447720103 RE 10000 0.13 0.16 19520 24000 0.52 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
28 PDF 7447720122 RE 1200 1200000 0.36 0.36 0.45 0.45 2300 2600 2300 2600 1.5 1.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447720150 RE 15 15000 3.3 3.3 3 3 33 45 33 45 16.5 16.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 7447720151 RE 150 150000 1.1 1.1 1.2 1.2 243 300 243 300 4.4 4.4 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
29 PDF 7447720152 RE 1500 0.37 0.42 2670 3000 1.3 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
8 PDF 7447720180 RE 18 18000 3.1 3.1 3.5 3.5 41 47 41 47 14.1 14.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 7447720181 RE 180 180000 1.05 1.05 1.1 1.1 287 390 287 390 3.8 3.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
39 PDF 744772022 2200 6.7 8 7 10 75.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447720220 RE 22 3 3.3 46 55 13 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
21 PDF 7447720221 RE 220 1 1 389 450 3.8 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
31 PDF 7447720222 RE 2200 2200000 0.3 0.3 0.35 0.35 3300 4730 3300 4730 1.1 1.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
40 PDF 7447720223 RE 22000 0.09 0.11 43230 55000 0.38 Download_STP_WE-TI-8095-7447722xxx (rev1).stpDownload_IGS_WE-TI-8095-7447722xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447720330 RE 33 2.5 2.7 59 66 11 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
22 PDF 7447720331 RE 330 0.82 0.88 587 700 3.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
32 PDF 7447720332 RE 3300 0.24 0.29 6530 6700 0.98 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
33 PDF 7447720392 RE 3900 3900000 0.26 0.26 0.27 0.27 5795 7000 5795 7000 0.7 0.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447720470 RE 47 2 2.3 89 120 9.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
23 PDF 7447720471 RE 470 0.66 0.73 883 970 2.4 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
34 PDF 7447720472 RE 4700 0.21 0.24 8330 9500 0.83 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
25 PDF 7447720681 RE 680 0.52 0.61 1290 1370 2.1 Download_IGS_WE-TI-8095-7447720xxx (rev1).igsDownload_CadStar_WE-TI (rev1).zip
18 PDF 744772121 RE 120000 1.25 1 181 220 5.6 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
30 PDF 744772182 RE 1800000 0.31 0.35 2760 3300 1.2 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 744772200 RE 20000 2.85 3.5 38 50 12.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
37 PDF 7447722473 RE 47000 47000000 0.075 0.075 0.08 0.08 93000 125000 93000 125000 0.21 0.21 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 744772390 RE 39000 2.5 2.5 69 90 9.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 744772560 RE 56000 2 2.4 110 120 7.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
24 PDF 744772561 RE 560000 0.58 0.75 916 1000 2.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 744772680 RE 68000 1.7 2.1 124 140 6.4 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
35 PDF 744772702 RE 7000000 0.2 0.2 11500 16000 0.56 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 744772820 RE 82 82000 1.45 1.45 1.9 1.9 155 160 155 160 6.1 6.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
26 PDF 7447728215 RE 820000 0.48 0.7 1320 1560 1.7 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447450103 RE 10000 0.18 0.18 13 16.6 0.45 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
2 PDF 7447452100 RE 10 4.7 4.5 0.015 0.02 18.6 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
3 PDF 7447452101 RE 100 1.8 1.5 0.13 0.16 4.8 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
4 PDF 7447452102 RE 1000 0.6 0.55 1.27 1.55 1.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
5 PDF 7447452152 RE 1500 0.5 0.43 1.75 2.1 1.37 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447452221 RE 220 1.2 1.05 0.27 0.29 3.1 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447452222 RE 2200 0.4 0.4 2.4 2.9 0.95 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447452331 RE 330 1.1 0.85 0.42 0.47 2.4 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
9 PDF 7447452391 RE 390 1 0.8 0.47 0.52 2.2 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447452392 RE 3900 0.28 0.25 4.55 4.8 0.85 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447452472 RE 4700 0.23 0.2 6.1 7 0.55 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
12 PDF 7447452561 RE 560 0.81 0.75 0.69 0.85 1.9 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447452683 RE 68000 0.05 0.07 90 106 0.16 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447452821 RE 820 0.7 0.6 1 1.2 1.5 Heat Shrinking Tube Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7447480101 RE 100 2.4 2.5 0.1 0.125 4.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
2 PDF 7447480102 RE 1000 0.8 0.8 1 1.15 1.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
3 PDF 7447480122 RE 1200 0.7 0.75 1.1 1.4 1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447480151 RE 150 2 2.1 0.16 0.18 3.1 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447480152 RE 1500 0.68 0.6 1.5 1.8 0.95 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447480221 RE 220 1.6 1.75 0.23 0.26 2.3 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
7 PDF 7447480222 RE 2200 0.48 0.56 2.1 2.5 0.83 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447480331 RE 330 1.4 1.6 0.3 0.33 2.2 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447480332 RE 3300 0.36 0.4 3.2 4 0.65 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
10 PDF 7447480471 RE 470 1.15 1.15 0.47 0.52 1.8 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743
11 PDF 7447480562 5600 0.32 0.34 4.9 5.8 0.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447480681 RE 680 0.9 1 0.71 0.79 1.5 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447480822 RE 8200 0.3 0.3 7.5 9 0.44 Standard Download_CadStar_WE-TI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744743

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-TI, IndTI, Single Coil Power Inductors, WE-TI Radial Leaded Wire Wound Inductor