WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1014 11.0 11.0 15.0 THT
1016 11.0 11.0 17.0 THT
1018 11.0 11.0 19.0 THT

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Maximum current up to 3.1 A
  • 2 additional pins for high mechanical stability

Applications

  • Signal filtering
  • EMI and power supply filter
  • DC/DC converters
  • Switching power
  • Supplies for small and medium voltage
  • Power supply for LED
  • Nearfield applications

Products

  • 1014
  • 1016
  • 1018
show full screen
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Files Samples
1 PDF 7447211101 RE 100 115 100 2.2 2.8 4 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447211102 RE 960 1100 1000 0.68 0.92 1 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7447211103 RE 9300 10700 10000 0.21 0.3 0.26 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447211221 RE 220 250 220 1.47 1.9 2.5 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447211222 RE 2100 2400 2200 0.46 0.63 0.65 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447211331 RE 320 370 330 1.2 1.55 2 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447211332 RE 3100 3600 3300 0.37 0.52 0.5 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447211471 RE 460 530 470 1 1.35 1.6 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447211472 RE 4400 5100 4700 0.31 0.43 0.41 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447211681 RE 660 760 680 0.83 1.1 1.3 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447211682 RE 6400 7400 6800 0.26 0.36 0.33 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Files Samples
1 PDF 7447221101 85 100 100 2.45 2.75 4 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447221102 850 980 1000 0.75 0.9 1 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7447221103 8400 9700 10000 0.23 0.29 0.26 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447221221 190 220 220 1.65 1.9 2.5 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447221222 1850 2100 2200 0.5 0.61 0.65 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447221331 280 320 330 1.35 1.55 2 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447221332 2800 3200 3300 0.4 0.5 0.5 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447221471 400 460 470 1.1 1.3 1.6 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447221472 4000 4600 4700 0.34 0.42 0.41 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447221681 580 670 680 0.9 1.1 1.3 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447221682 5700 6600 6800 0.28 0.35 0.33 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Files Samples
1 PDF 7447231101 RE 75 90 100 2.6 3.1 3.6 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447231102 RE 750 860 1000 0.8 1 1.1 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7447231103 RE 7400 8500 10000 0.25 0.32 0.32 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447231221 RE 170 200 220 1.75 2.1 2.4 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447231222 RE 1650 1900 2200 0.54 0.7 0.72 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447231331 RE 250 290 330 1.4 1.75 1.9 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447231332 RE 2450 2800 3300 0.43 0.55 0.58 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447231471 RE 360 410 470 1.2 1.5 1.6 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447231472 RE 3500 4000 4700 0.36 0.47 0.48 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447231681 RE 510 590 680 1 1.2 1.3 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447231682 RE 5000 5750 6800 0.3 0.39 0.4 Download_CadStar_WE-TIF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
Tags: WE-TIF, IndTIF, Single Coil Power Inductors, WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins