WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1014 11.0 11.0 15.0 THT
1016 11.0 11.0 17.0 THT
1018 11.0 11.0 19.0 THT

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Maximum current up to 3.1 A
  • 2 additional pins for high mechanical stability

Applications

  • Signal filtering
  • EMI and power supply filter
  • DC/DC converters
  • Switching power
  • Supplies for small and medium voltage
  • Power supply for LED
  • Nearfield applications

Products

  • 1014
  • 1016
  • 1018
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 7447211101 RE 100 2.2 2.8 100 115 4 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
2 PDF 7447211102 RE 1000 0.68 0.92 960 1100 1 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
3 PDF 7447211103 RE 10000 0.21 0.3 9300 10700 0.26 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
4 PDF 7447211221 RE 220 1.47 1.9 220 250 2.5 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
5 PDF 7447211222 RE 2200 0.46 0.63 2100 2400 0.65 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
6 PDF 7447211331 RE 330 1.2 1.55 320 370 2 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
7 PDF 7447211332 RE 3300 0.37 0.52 3100 3600 0.5 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
8 PDF 7447211471 RE 470 1 1.35 460 530 1.6 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
9 PDF 7447211472 RE 4700 0.31 0.43 4400 5100 0.41 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
10 PDF 7447211681 RE 680 0.83 1.1 660 760 1.3 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
11 PDF 7447211682 RE 6800 0.26 0.36 6400 7400 0.33 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 7447221101 100 2.45 2.75 85 100 4 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
2 PDF 7447221102 1000 0.75 0.9 850 980 1 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
3 PDF 7447221103 10000 0.23 0.29 8400 9700 0.26 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
4 PDF 7447221221 220 1.65 1.9 190 220 2.5 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
5 PDF 7447221222 2200 0.5 0.61 1850 2100 0.65 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
6 PDF 7447221331 330 1.35 1.55 280 320 2 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
7 PDF 7447221332 3300 0.4 0.5 2800 3200 0.5 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
8 PDF 7447221471 470 1.1 1.3 400 460 1.6 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
9 PDF 7447221472 4700 0.34 0.42 4000 4600 0.41 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
10 PDF 7447221681 680 0.9 1.1 580 670 1.3 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
11 PDF 7447221682 6800 0.28 0.35 5700 6600 0.33 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 7447231101 RE 100 2.6 3.1 75 90 3.6 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
2 PDF 7447231102 RE 1000 0.8 1 750 860 1.1 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
3 PDF 7447231103 RE 10000 0.25 0.32 7400 8500 0.32 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
4 PDF 7447231221 RE 220 1.75 2.1 170 200 2.4 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
5 PDF 7447231222 RE 2200 0.54 0.7 1650 1900 0.72 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
6 PDF 7447231331 RE 330 1.4 1.75 250 290 1.9 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
7 PDF 7447231332 RE 3300 0.43 0.55 2450 2800 0.58 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
8 PDF 7447231471 RE 470 1.2 1.5 360 410 1.6 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
9 PDF 7447231472 RE 4700 0.36 0.47 3500 4000 0.48 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
10 PDF 7447231681 RE 680 1 1.2 510 590 1.3 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip
11 PDF 7447231682 RE 6800 0.3 0.39 5000 5750 0.4 Eagle_WE-TIF (rev19a).lbrAltium_WE-TIF (rev18a).IntLibDownload_CadStar_WE-TIF (rev1).zipLTSpice_WE-TIF (rev19a).zipPSpice_WE-TIF (rev19a).zip

Tutorials

Learn more

Tags: WE-TIF, IndTIF, Single Coil Power Inductors, WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins