WE-TIS Radial Leaded Wire Wound Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
8075 7.8 7.8 7.5
1111 11.0 11.0 11.5

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • High current capacity
  • Custom design on request

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

  • 8075
  • 1111
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744731102 RE 1000 0.35 0.25 1.85 2.3 1.7 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
2 PDF 744731152 RE 1500 0.4 0.2 2.3 2.82 1.3 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip
3 PDF 744731222 RE 2200 0.2 0.18 3.8 4.6 1.1 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
4 PDF 744731331 RE 330 0.65 0.45 0.65 0.83 3.1 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
5 PDF 744731332 RE 3300 0.18 0.15 6.2 8 1 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
6 PDF 744731471 RE 470 0.6 0.4 0.8 1.3 2.3 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
7 PDF 744731472 RE 4700 0.16 0.14 9.1 11.4 0.8 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
8 PDF 744731562 RE 5600 0.13 0.07 12 15.7 0.7 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
9 PDF 744731680 RE 68 1.5 1 0.17 0.2 6.3 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
10 PDF 744731681 RE 680 0.52 0.2 1.3 1.82 2.1 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip
11 PDF 744731822 RE 8200 0.1 0.05 12.5 16 0.6 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 7447471013 RE 1.3 8.5 14 0.006 0.007 100 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
2 PDF 7447471022 RE 2.2 8.2 10 0.0075 0.0088 75 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
3 PDF 7447471033 RE 3.3 7.5 8 0.009 0.0106 58 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
4 PDF 7447471047 RE 4.7 6.9 6 0.0105 0.0122 48 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
5 PDF 7447471068 RE 6.8 6.4 5 0.0119 0.0139 42 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
6 PDF 7447471100 RE 10 5.1 4.2 0.0175 0.022 40 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
7 PDF 7447471101 RE 100 1.6 1.4 0.15 0.19 3.9 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
8 PDF 7447471102 RE 1000 0.6 0.4 1.2 1.5 1.1 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
9 PDF 7447471151 RE 150 1.4 1.2 0.21 0.24 3.4 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip
10 PDF 7447471220 RE 22 3.7 3 0.038 0.048 26 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
11 PDF 7447471221 RE 220 1.3 1 0.27 0.32 2.8 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
12 PDF 7447471222 RE 2200 0.4 0.3 2.25 2.7 0.78 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
13 PDF 7447471330 RE 33 3.6 2.8 0.05 0.061 10 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
14 PDF 7447471331 RE 330 1 0.8 0.4 0.48 2 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
15 PDF 7447471332 RE 3300 0.3 0.25 4 4.8 0.66 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
16 PDF 7447471470 RE 47 3 2.5 0.074 0.088 9 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
17 PDF 7447471471 RE 470 0.85 0.5 0.58 0.7 1.8 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
18 PDF 7447471472 RE 4700 0.25 0.2 6.3 7.7 0.56 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip 744731
19 PDF 7447471682 RE 6800 0.24 0.18 8.2 10 0.54 Eagle_WE-TIS (rev19a).lbrAltium_WE-TIS (rev18a).IntLibDownload_CadStar_WE-TIS (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-TIS(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-TIS(rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-TIS, IndTIS, Single Coil Power Inductors, WE-TIS Shielded Radial Leaded Wire Wound Inductor, compact design, current capability, SMPS, DC/DC Converter, switching regulator, Buck Converter, Boost converter, line choke, line inductor, saturation, THT, WE-TIS, IndTIS, Single Coil Power Inductors, WE-TIS Shielded Radial Leaded Wire Wound Inductor