WE-TMSB Tiny Multilayer Suppression Bead

EXTENDED

Tiny Allrounder

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
  0201 0.6 0.3 0.3 0.15 SMT
  0402 1.0 0.5 0.5   SMT
  0603 1.6 0.8 0.8   SMT

Characteristics

  • Perfect for miniaturization of EMI solutions
  • Wide impedance range from 10 up to 1500 Ω
  • Operating temperature: -55 °C to +125 °C

Applications

  • General signal and low power lines
  • Audio/video/clock lines
  • Small handhelds

Products

  • 0201
  • 0402
  • 0603
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR
(mA)
RDC typ.
(Ω)
Z @ 1 GHz
(Ω)
Type Files Samples
1 PDF 7426926222 RE 22 41 1660 MHz 7500 0.00295 38 High Current Eagle_WE-TMSB (rev19a).lbrWE-TMSB (rev19a).IntLibDownloads_CADENCE_WE-TMSB (rev18a).zipCadstar_WE-TMSB (rev19a).zipLTSpice_WE-TMSB (rev19a).zipPSpice_WE-TMSB (rev19a).zip
2 PDF 74269262601 RE 600 634 184 MHz 1500 0.09 170 High Current Eagle_WE-TMSB (rev19a).lbrWE-TMSB (rev19a).IntLibDownloads_CADENCE_WE-TMSB (rev18a).zipCadstar_WE-TMSB (rev19a).zipLTSpice_WE-TMSB (rev19a).zipPSpice_WE-TMSB (rev19a).zip
Tags: WE-TMSB, FeTMSB, Ferrites for PCB Assembly, WE-TMSB Tiny Multilayer Suppression Bead, Chip Beads, Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter