WE-TMSB Tiny Multilayer Suppression Bead

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
  0201 0.6 0.3 0.3 0.15 SMT
  0402 1.0 0.5 0.5   SMT
  0603 1.6 0.8 0.8   SMT

Characteristics

  • Perfect for Miniaturization of EMI solutions
  • Wide Impedance range from 10 - up to 1500 Ohm
  • Operating Temperature: -55°C - +125°C

Applications

  • General Signal & low Power Lines
  • Audio- / Video- / Clocklines
  • Small handheld

Products

  • 0201
  • 0402
  • 0603
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
RDC max.
(Ω)
Type Files Samples
1 PDF 742692001 RE 10 12.6 500 0.1 0.1 Wide Band Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
2 PDF 742692002 RE 60 135 300 0.35 0.35 Wide Band Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 742692003 RE 120 259 200 0.45 0.45 Wide Band Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 742692004 RE 240 460 200 0.75 0.75 Wide Band Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
5 PDF 742692005 RE 300 455 150 0.9 0.9 Wide Band Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
SPEC Order Code Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
RDC typ.
(Ω)
RDC max.
(Ω)
Type Samples
1 PDF 74269241102 1000 216 1157 0.43 0.48 Wide Band
2 PDF 74269241152 1500 224 1533 0.43 0.5 Wide Band
3 PDF 74269241601 600 218 720 0.22 0.25 Wide Band
SPEC Order Code Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
RDC typ.
(Ω)
RDC max.
(Ω)
Type Samples
1 PDF 7426926222 22 38 41 0.00295 0.004 High Current
2 PDF 74269262601 600 170 634 0.09 0.1 High Current
Tags: WE-TMSB, FeTMSB, Ferrites for PCB Assembly, WE-TMSB Tiny Multilayer Suppression Bead, Chip Beads, Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter