WE-TOF EMI Suppression Toroidal Ferrite

  • Picture
  • Dimensions

Characteristics

  • Ferrite core made of NiZn, a material which works in a broadband frequency range
  • Many different types and grades of material (NiZn) for the best possible interference suppression
  • Operating temperature: –25 ºC up to +125 ºC

Applications

  • Wires
  • Coaxial cables
  • Wire-wrapping cables
  • Multiconductor wires
  • Cable e.g. of power supplies, data and gage signal lines

Products

SPEC Order Code Simu-
lation
Ø Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Material Files Design Kit Samples
1 PDF 74270097 RE 33.4 61 35.5 12.7 64 133 680 323 4 W 620 74270097 (rev1).stp74270097 (rev1).igs
2 PDF 7427010 RE 7.6 16.5 8 13 79 127 513 330 4 W 620 7427010 (rev1).stp7427010 (rev1).igs 742701
3 PDF 74270104 RE 18.5 31.7 19 8 35 67 251 133 4 W 620 74270104 (rev1).stp74270104 (rev1).igs
4 PDF 74270106 RE 6.5 13.2 7.1 12.7 67 107 342 272 4 W 620 74270106 (rev1).stp74270106 (rev1).igs 742701
5 PDF 7427011 RE 7.6 16.5 8 16 94 148 574 395 4 W 620 7427011 (rev1).stp7427011 (rev1).igs
6 PDF 74270110 RE 11.5 16 12 16 47 70 195 131 4 W 1500 74270110 (rev1).stp74270110 (rev1).igs
7 PDF 74270111 RE 3 7.3 3.3 4.3 30 50 151 123 4 W 620 74270111 (rev1).stp74270111 (rev1).igs 742701
8 PDF 742701110 RE 17.5 28 18 7.5 45 152 330 205 3 W 800 742701110 (rev1).stp742701110 (rev1).igs
9 PDF 742701111 RE 18.5 29.5 19 7.7 55 155 335 208 3 W 800 742701111 (rev1).stp742701111 (rev1).igs
10 PDF 742701112 RE 24.8 35.6 25.4 7.5 39 127 350 165 3 W 800 742701112 (rev1).stp742701112 (rev1).igs
11 PDF 74270112 RE 4.6 9 5 8 44 75 203 134 4 W 620 74270112 (rev1).stp74270112 (rev1).igs
12 PDF 742701121 RE 4.6 9.5 5 14.5 76 123 370 195 4 W 620 742701121 (rev1).stp742701121 (rev1).igs
13 PDF 74270113 RE 4.6 11.5 5 9 68 126 405 256 4 W 620 74270113 (rev1).stp74270113 (rev1).igs 742701
14 PDF 74270115 RE 18.5 31.5 19 16 80 167 350 221 3 W 800 74270115 (rev1).stp74270115 (rev1).igs 742701
15 PDF 74270117 RE 9.6 14 10 8 41 161 343 215 3 W 800 74270117 (rev1).stp74270117 (rev1).igs 742701
16 PDF 74270118 RE 12.3 21.2 12.7 6 30 70 170 100 3 W 800 74270118 (rev1).stp74270118 (rev1).igs
17 PDF 74270119 RE 13.3 22.5 13.8 6.4 45 133 398 187 3 W 800 74270119 (rev1).stp74270119 (rev1).igs 742701
18 PDF 7427012 RE 11.8 23.5 12.6 14 76 148 471 342 4 W 620 7427012 (rev1).stp7427012 (rev1).igs 742701
19 PDF 74270120 RE 12.5 21 13 12 47 88 290 174 4 W 620 74270120 (rev1).stp74270120 (rev1).igs 742701
20 PDF 74270121 RE 10.5 19 11.5 8 30 50 70 40 4 W 620 74270121 (rev1).stp74270121 (rev1).igs
21 PDF 7427013 RE 15.5 28 16 13 72 159 428 295 3 W 800 7427013 (rev1).stp7427013 (rev1).igs
22 PDF 7427014 RE 15.5 28 16 20 99 200 550 411 3 W 800 7427014 (rev1).stp7427014 (rev1).igs 742701
23 PDF 7427015 RE 26.9 40.6 27.4 15 54 108 399 217 4 W 620 7427015 (rev1).stp7427015 (rev1).igs 742701
24 PDF 74270151 RE 20.4 34.6 20.8 12.7 56 101 416 207 4 W 620 74270151 (rev1).stp74270151 (rev1).igs 742701
25 PDF 74270161 RE 4.7 10 5 3.7 25 37 136 115 3 W 800 74270161 (rev1).stp74270161 (rev1).igs
26 PDF 742701703 RE 14.5 25 15 12 50 125 379 195 7 W 380 742701703 (rev1).stp742701703 (rev1).igs 742701
27 PDF 742701707 RE 9.5 20 10 10 40 82 305 191 7 W 850 742701707 (rev1).stp742701707 (rev1).igs
28 PDF 742701712 RE 4.5 9 5 8 44 75 203 134 7 W 700 742701712 (rev1).stp742701712 (rev1).igs
29 PDF 742701716 RE 7.5 12.7 7.9 6.35 35 100 200 100 7 W 380 742701716 (rev1).stp742701716 (rev1).igs
30 PDF 74270176 RE 4.7 10 5 5 38 60 170 105 7 W 850 74270176 (rev1).stp74270176 (rev1).igs
31 PDF 7427018 RE 9.6 18.6 10.2 6 35 50 163 124 4 W 1500 7427018 (rev1).stp7427018 (rev1).igs
32 PDF 74270181 RE 10.3 17.5 10.7 12.7 59 83 307 237 4 W 1500 74270181 (rev1).stp74270181 (rev1).igs 742701
33 PDF 74270182 RE 10 18.6 10.2 10 55 65 265 200 4 W 1500 74270182 (rev1).stp74270182 (rev1).igs
34 PDF 74270191 RE 33.4 61 35.5 20 110 165 650 390 4 W 620 74270191 (rev1).stp74270191 (rev1).igs
35 PDF 74270198 RE 33.4 61 35.5 12.7 64 133 400 250 4 W 1500 74270198 (rev1).stp74270198 (rev1).igs

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-TOF, FeTOF, Ferrites for Cable Assembly, WE-TOF EMI Suppression Toroidal Ferrite, Ferrite Core , Cable Ferrite