WE-TPB

NEW

  • Picture
  • Dimensions
Size H
(mm)
Ø OD
(mm)
Type 3XL 39.0 47.0

Characteristics

  • Application up to 500 VAC
  • High permeability MnZn Ferrite core material
  • Insulation through winding spacer
  • Specification according to EN 60938-2 Air and creepage distances ≥ 5 mm
  • Up to 24 A rated current
  • Suppression frequency range: 1 kHz to 1 MHz
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Power electronics
  • Power line input filter
  • Radio interference suppression in motors
  • Suppression for common mode noise
  • Frequency converter
  • Power supplies
  • Charging stations

Products