WE-TPB HV Three-Phase Common Mode Power Line Choke

  • Picture
  • Dimensions
Size H
(mm)
Material Ø OD
(mm)
Type 4XL 39.0 70.0

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn Ferrite or nanocrystalline core material
  • Improved insulation through plastic case and winding spacer
  • Patented design
  • Specification according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Rated current up to 46 A
  • Attenuation up to 60 dB
  • Suppression frequency range: 1 kHz to 20 MHz depending from used core material
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line input filter
  • Radio interference suppression in motors
  • Suppression for common mode noise
  • Frequency converter
  • Power supplies
  • Charging stations

Products

  • Type 4XL
show full screen
SPEC Order Code Simu-
lation
L
(mH)
IR
(A)
RDC max.
(mΩ)
VR
(V (AC))
VT Material Files Samples
1 PDF 744835021220 RE 2.1 22 9 760 000000030000 3000  V (AC) Ferrite Download_STP_WE-TPBHV-744835021220 (rev1).stpDownload_IGS_WE-TPBHV-744835021220 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
2 PDF 744835034160 RE 3.4 16 14 760 000000030000 3000  V (AC) Ferrite Download_STP_WE-TPBHV-744835034160 (rev1).stpDownload_IGS_WE-TPBHV-744835034160 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
3 PDF 744835050135 RE 5 13.5 23 760 000000030000 3000  V (AC) Ferrite Download_STP_WE-TPBHV-744835050135 (rev1).stpDownload_IGS_WE-TPBHV-744835050135 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
4 PDF 744835090095 RE 9 9.5 47 760 000000030000 3000  V (AC) Ferrite Download_STP_WE-TPBHV-744835090095 (rev1).stpDownload_IGS_WE-TPBHV-744835090095 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
5 PDF 744835150072 RE 15 7.2 85 760 000000030000 3000  V (AC) Ferrite Download_STP_WE-TPBHV-744835150072 (rev1).stpDownload_IGS_WE-TPBHV-744835150072 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
6 PDF 744837002460 RE 0.2 46 1.6 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744837002460 (rev1).stpDownload_IGS_WE-TPBHV-744837002460 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
7 PDF 744837006400 RE 0.6 40 3.2 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744837006400 (rev1).stpDownload_IGS_WE-TPBHV-744837006400 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
8 PDF 744837010290 RE 1 29 5 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744837010290 (rev1).stpDownload_IGS_WE-TPBHV-744837010290 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
9 PDF 744837018220 RE 1.8 22 9 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744837018220 (rev1).stpDownload_IGS_WE-TPBHV-744837018220 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
10 PDF 744838040400 RE 4 40 3.2 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744838040400 (rev1).stpDownload_IGS_WE-TPBHV-744838040400 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
11 PDF 744838180160 RE 18 16 14 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744838180160 (rev1).stpDownload_IGS_WE-TPBHV-744838180160 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
12 PDF 744838480095 RE 48 9.5 47 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744838480095 (rev1).stpDownload_IGS_WE-TPBHV-744838480095 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
13 PDF 744839003460 RE 3 46 1.6 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839003460 (rev1).stpDownload_IGS_WE-TPBHV-744839003460 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
14 PDF 744839010400 RE 10.5 40 3.2 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839010400 (rev1).stpDownload_IGS_WE-TPBHV-744839010400 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
15 PDF 744839029220 RE 29 22 9 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839029220 (rev1).stpDownload_IGS_WE-TPBHV-744839029220 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
16 PDF 744839047160 RE 47 16 14 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839047160 (rev1).stpDownload_IGS_WE-TPBHV-744839047160 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
17 PDF 744839125095 RE 125 9.5 47 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839125095 (rev1).stpDownload_IGS_WE-TPBHV-744839125095 (rev1).igsCadstar_WE-TPBHV (rev19a).zip
18 PDF 744839208072 RE 208 7.2 85 760 000000030000 3000  V (AC) Nanocrystalline Download_STP_WE-TPBHV-744839208072 (rev1).stpDownload_IGS_WE-TPBHV-744839208072 (rev1).igsCadstar_WE-TPBHV (rev19a).zip