WE-UCF SMT Common Mode Line Filter

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
WE-UCF 16.6 12.5 9.3 SMT

Characteristics

  • High inductance range
  • High current range
  • Small package
  • Low profile
  • Surface mount technology
  • Wide range of filtering spectrum
  • Climatic category 40/125/21
  • Flammability corresponding to UL 94 V-0

Applications

  • Filtering
  • DC power lines
  • Buck-/ Boost Converter filtering
  • Data lines with low bitrate
  • Heavily influenced lines

Products

SPEC Order Code Simu-
lation
Winding Style RDC1 max.
(Ω)
LSmin.
(nH)
VR
(V)
VT Files Design Kit Samples
1 PDF 744290103 RE sectional 0.92 83000 80 000000005000 500  V (AC) 744290103 (rev1).stp744290103 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip 744725
2 PDF 744290104 RE sectional 8.5 780000 80 000000005000 500  V (AC) 744290104 (rev1).stp744290104 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip 744725
3 PDF 744290121 RE sectional 0.0105 680 80 000000005000 500  V (AC) 744290121 (rev1).stp744290121 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip
4 PDF 744290130 RE sectional 0.0027 110 80 000000005000 500  V (AC) 744290130 (rev1).stp744290130 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip 744725
5 PDF 744290152 RE sectional 0.12 13000 80 000000005000 500  V (AC) 744290152 (rev1).stp744290152 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip 744725
6 PDF 744290283 RE sectional 2.8 220000 80 000000005000 500  V (AC) 744290283 (rev1).stp744290283 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip
7 PDF 744290321 RE sectional 0.029 2200 80 000000005000 500  V (AC) 744290321 (rev1).stp744290321 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip 744725
8 PDF 744290472 RE sectional 0.52 25000 80 000000005000 500  V (AC) 744290472 (rev1).stp744290472 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip
9 PDF 744290473 RE sectional 4 460000 80 000000005000 500  V (AC) 744290473 (rev1).stp744290473 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip
10 PDF 744290560 RE sectional 0.0047 330 80 000000005000 500  V (AC) 744290560 (rev1).stp744290560 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip
11 PDF 744290683 RE sectional 5 960000 80 000000005000 500  V (AC) 744290683 (rev1).stp744290683 (rev1).igsEagle_WE-UCF (rev19a).lbrWE-UCF (rev19a).IntLibDownloads_CADENCE_WE-UCF (rev18a).zipCadstar_WE-UCF (rev19a).zipLTSpice_WE-UCF (rev19a).zipPSpice_WE-UCF (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-UCF, IndUCF, Common Mode Chokes for Data & Signal Lines, WE-UCF Common Mode Line Filter, CMC