WE-UKW EMI Suppression 6-Hole Ferrite Bead

EXTENDED

Wired SMD Ferrite with Different Number of Turns

  • Picture
  • Dimensions

Characteristics

  • Impedance will increase with more turns, available in 1 to 3 turns
  • 4 different materials available for perfect interference suppression
  • Also available ready-bent or in individual length
  • Maximum current capability is 3 A / 5 A (short-time)
  • Operating temperature: –25 ºC to +125 ºC

Applications

  • Protection against radio frequency interferences

Products

  SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 1
(A)
RDC1 max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Version Files Samples
  1 PDF 7427501 RE 800 800 100 MHz 3 20 598 40 6 10 THT 7427501 (rev1).stp7427501 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  2 PDF 74275010 RE 860 865 75 MHz 3 20 623 5 6 10 THT 74275010 (rev1).stp74275010 (rev1).igsEagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  3 PDF 74275011 RE 800 800 100 MHz 3 20 598 25 6 10 THT 74275011 (rev1).stp74275011 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  4 PDF 74275013 RE 950 1180 60 MHz 3 20 650 25 6 10 THT 74275013 (rev1).stp74275013 (rev1).igsEagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  5 PDF 7427502 RE 976 976 100 MHz 3 20 670 40 6 10 THT 7427502 (rev1).stp7427502 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  6 PDF 74275022 RE 512 512 100 MHz 3 20 320 40 6 10 THT 74275022 (rev1).stp74275022 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  7 PDF 74275023 RE 1240 1250 70 MHz 3 20 720 20 6 10 THT 74275023 (rev1).stp74275023 (rev1).igsEagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  8 PDF 7427503 RE 938 938 100 MHz 3 20 489 40 6 10 THT 7427503 (rev1).stp7427503 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  9 PDF 7427504 RE 773 932 69 MHz 3 20 702 40 6 10 THT 7427504 (rev1).stp7427504 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  10 PDF 742750421 RE 230 280 670 MHz 3 20 145 4 6 10 THT 742750421 (rev1).stp742750421 (rev1).igsEagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  11 PDF 74275043 RE 961 1100 60 MHz 3 20 920 38 6 10 THT 74275043 (rev1).stp74275043 (rev1).igsEagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  12 PDF 74275046 RE 773 1020 60 MHz 3 20 702 25 6 10 THT 74275046 (rev1).stp74275046 (rev1).igsEagle_WE-UKW (rev19a).lbrDownloads_CADENCE_WE-UKW (rev18a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  16 PDF 74275123 1240 720 6 6 10 Eagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  13 PDF 74275143 961 3 920 3.5 6 10 Eagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  14 PDF 74275223 1240 3 720 3.5 6 10 Eagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
  15 PDF 74275243 961 3 920 3.5 6 10 Eagle_WE-UKW (rev19a).lbrAltium_WE-UKW (rev19a).IntLibDownloads_CADENCE_WE-UKW (rev18a).zipCadstar_WE-UKW (rev19a).zipLTSpice_WE-UKW (rev19a).zipPSpice_WE-UKW (rev19a).zip
Tags: WE-UKW, FeUKW, Ferrites for PCB Assembly, WE-UKW EMI Suppression 6-Hole Ferrite Bead, Chip Beads, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter