WE-UKW EMI Suppression 6-Hole Ferrite Bead

EXTENDED

  • Picture
  • Dimensions

Characteristics

  • Impedance will increase with more turns, available in 1 to 3 turns
  • 4 different materials available for perfect interference suppression
  • Also available ready-bent or in individual length
  • Maximum current capability is 3 A / 5 A (short-time)
  • Operating temperature: –25 ºC to +125 ºC

Applications

  • Protection against radio frequency interferences

Products

  SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(A)
Type L
(mm)
H
(mm)
W
(mm)
Version Files Samples
  1 PDF 7427501 RE 598 800 800 3 2.5 turns horizontal 40 6 10 THT 7427501 (rev1).stp7427501 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  2 PDF 74275010 RE 623 860 865 3 2.5 turns vertical 5 6 10 THT 74275010 (rev1).stp74275010 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  3 PDF 74275011 RE 598 800 800 3 2.5 turns horizontal 25 6 10 THT 74275011 (rev1).stp74275011 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  4 PDF 74275013 RE 650 950 1180 3 3 turns vertical 25 6 10 THT 74275013 (rev1).stp74275013 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  5 PDF 7427502 RE 670 976 976 3 2.5 turns horizontal 40 6 10 THT 7427502 (rev1).stp7427502 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  6 PDF 74275022 RE 320 512 512 3 2x1.5 turns horizontal 40 6 10 THT 74275022 (rev1).stp74275022 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  7 PDF 74275023 RE 720 1240 1250 3 3 turns vertical 20 6 10 THT 74275023 (rev1).stp74275023 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  8 PDF 7427503 RE 489 938 938 3 2.5 turns horizontal 40 6 10 THT 7427503 (rev1).stp7427503 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  9 PDF 7427504 RE 702 773 932 3 2.5 turns horizontal 40 6 10 THT 7427504 (rev1).stp7427504 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  10 PDF 742750421 RE 145 230 280 3 2x1 turn vertical 4 6 10 THT 742750421 (rev1).stp742750421 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  11 PDF 74275043 RE 920 961 1100 3 3 turns vertical 38 6 10 THT 74275043 (rev1).stp74275043 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  12 PDF 74275046 RE 702 773 1020 3 2.5 turns horizontal 25 6 10 THT 74275046 (rev1).stp74275046 (rev1).igsDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  16 PDF 74275123 720 1240 6 6 10
  13 PDF 74275143 920 961 3 3 turns vertical 3.5 6 10 Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  14 PDF 74275223 720 1240 3 3 turns vertical 3.5 6 10 Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
  15 PDF 74275243 920 961 3 3 turns vertical 3.5 6 10 Download_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
Tags: WE-UKW, FeUKW, Ferrites for PCB Assembly, WE-UKW EMI Suppression 6-Hole Ferrite Bead, Chip Beads, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter