WE-VE ULC ESD Suppressor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1.0 0.5 0.6 0.25 SMT
0603 1.6 0.8 0.9 0.3 SMT

Characteristics

  • Fast response time
  • No leakage current
  • Low clamping voltage
  • Almost no energy consumption in stand-by mode
  • Excellent absorption for ESD-impulses
  • Operating temperature: –40 ºC to +85 ºC
  • Nickel barrier

Applications

  • Protection of data lines
  • Protection of bus systems
  • Protection of semiconductors
  • ESD protection in accordance with EN 61000-4-2:
    – 8 kV contact discharge
    – 15 kV air discharge

Products

  • 0402
  • 0603
show full screen
SPEC Order Code VDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
VESD Air
(kV)
RISO Application Files Design Kit Samples
1 PDF 82307050029 5 0.05 17 100 15 000000000100 10  USB 2.0 HDMI DVI Firewire Antennas Eagle_WE-VE ULC (rev19a).lbrWE-VE_ULC (rev19a).IntLibDownloads_CADENCE_WE-VE_ULC (rev18a).zipCadstar_WE-VEULC (rev19a).zip 823999
SPEC Order Code VDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
VESD Air
(kV)
RISO Application Files Design Kit Samples
1 PDF 82306050029 5 0.01 30 150 15 000000000100 10  USB 2.0 HDMI DVI Firewire Antennas Eagle_WE-VE ULC (rev19a).lbrWE-VE_ULC (rev19a).IntLibDownloads_CADENCE_WE-VE_ULC (rev18a).zipCadstar_WE-VEULC (rev19a).zip 823999
2 PDF 82306120029 12 0.01 30 150 15 000000000100 10  USB 2.0 HDMI DVI Firewire Antennas Eagle_WE-VE ULC (rev19a).lbrWE-VE_ULC (rev19a).IntLibDownloads_CADENCE_WE-VE_ULC (rev18a).zipCadstar_WE-VEULC (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-VE ULC, VarVE ULC, ESD-Protection, WE-VE ULC ESD Suppressor, Circuit Protection