WE-VS SMD Varistor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1.0 0.5 0.6 0.25 SMT
0603 1.6 0.8 0.9 0.3 SMT
0805 2.0 1.25 1.2 0.3 SMT
1206 3.2 1.6 1.5 0.5 SMT

Characteristics

  • Fast response time
  • Low leakage current
  • Nickel barrier for leadfree soldering
  • Operating temperature: –40 ºC to +85 ºC

Applications

  • Protection of DC distribution
  • Protection of power supply
  • Protection of bus systems and communication lines
  • Limiting of overvoltages
  • Protection of semiconductors
  • Surge protection in accordance with EN 61000-4-5
  • ESD protection in accordance with EN 61000-4-2

Products

  • 0402
  • 0603
  • 0805
  • 1206
show full screen
SPEC Order Code VRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
IClamp
(A)
VClamp min.
(V)
Wmax
(J)
Application Files Design Kit Samples
1 PDF 82536040 4 5.5 8 30 1 16 0.1 5 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
2 PDF 82536070 7 9 13.5 30 1 30 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
3 PDF 82536110 11 14 18 30 1 30 0.1 12 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
4 PDF 82536140 14 18 25 30 1 45 0.1 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
5 PDF 82556060 6 9 12 30 1 20 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
6 PDF 82556140 14 18 24 30 1 40 0.1 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
7 PDF 82556170 17 22 27 30 1 45 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
8 PDF 82556200 20 26 33 30 1 54 0.1 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
9 PDF 82556250 25 30 39 30 1 65 0.1 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
10 PDF 82556300 30 38 47 30 1 77 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
SPEC Order Code VRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
IClamp
(A)
VClamp min.
(V)
Wmax
(J)
Application Files Design Kit Samples
1 PDF 82550040 4 5.5 8 80 1 16 0.1 5 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
2 PDF 82550060 6 9 12 80 1 20 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
3 PDF 82550080 8 11 15 80 1 25 0.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
4 PDF 82550110 11 14 18 100 1 30 0.1 12 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
5 PDF 82550140 14 18 24 100 1 40 0.2 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
6 PDF 82550200 20 26 33 100 1 54 0.3 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
7 PDF 82550250 25 30 39 100 1 65 0.3 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
8 PDF 82550300 30 38 47 100 1 77 0.3 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
9 PDF 82550350 35 45 56 80 1 90 0.3 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
SPEC Order Code VRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
IClamp
(A)
VClamp min.
(V)
Wmax
(J)
Application Files Design Kit Samples
1 PDF 82531040 4 5.5 8 100 1 16 0.4 5 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
2 PDF 82531140 14 18 22 150 1 35 0.4 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
3 PDF 82531400 40 56 70 100 1 110 1 48 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
4 PDF 82541110 11 14 18 200 1 35 0.5 12 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
5 PDF 82541140 14 18 24 200 1 45 0.5 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
6 PDF 82541250 25 30 39 200 1 72 1 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
7 PDF 82541300 30 38 47 200 1 85 1.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
8 PDF 82541350 35 45 56 200 1 100 1.1 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
9 PDF 82551140 14 18 24 100 1 40 0.3 12/15 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
10 PDF 82551170 17 22 27 100 1 45 0.3 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
11 PDF 82551200 20 26 33 100 1 54 0.5 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998
12 PDF 82551250 25 30 39 100 1 65 0.6 24 VDC Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
13 PDF 82551300 30 38 47 100 1 77 0.7 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
14 PDF 82551500 50 65 82 100 1 135 0.5 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip
15 PDF 82551600 60 85 100 100 1 165 0.6 Eagle_WE-VS (rev19a).lbrWE-VS (rev19a).IntLibDownloads_CADENCE_WE-VS (rev18a).zipCadstar_WE-VS (rev19a).zip 825998

Design Kits

Articles from this family can be found in the following Design Kits:

Comments

  • Varistors do not have an endless lifetime. Also a well dimensioned varistor may fail due to enormous overload. This will result in heating, smoke emission and/or displosion of varistor itself. Therefore we recommend to place varistors separate within a box on PCB. Furthermore a fuse should be used in the varistor’s current path, which trips when varistor is destroyed. This fuse avoids secondary currents and therewith caused damages.
Tags: WE-VS, VarVS, Surge Protection, WE-VS SMD Varistor, Circuit Protection, transient voltage suppression, circuit protection, powerline, power supply, Surge, Multilayer, MLV, varistor