WE-WPCC Wireless Power Array

  • Picture

Characteristics

  • Qi standard compliant
  • Litzwire used - highest Q-value available on market
  • Applicable for up to 15 W (up to 200 W outside the standards)
  • High permeability shielding
  • Cancels charging flux to be not coupled into sensitive components or batteries
  • High reliable construction
  • Mix and match your tool to find the perfect coil combination: Mix and Match

Applications

  • Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean rooms, mining industry
  • Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
  • Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
  • Explosion sensitive area where the use of a physical connection is hazardous
  • Which products can be offered by Würth Elektronik for Wireless Power Transmission?

Wireless Power Transfer Coils WE-WPCC

Wireless Power Transfer Coils WE-WPCC offer the best performance with highest Q-factor and lowest RDC values.

Product video and more information here

Products

  SPEC Order Code Simu-
lation
Compliance Size Version L1
(µH)
L2
(µH)
L3
(µH)
Q1 Q2 Q3 IR 1
(A)
IR 2
(A)
IR 3
(A)
ISAT1
(A)
ISAT2
(A)
ISAT 3
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC3 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
RDC3 max
(mΩ)
fres 1
(MHz)
fres 2
(MHz)
fres 3
(MHz)
Files Samples
WE-WPCC Wireless Power Array 7 PDF 760308103113 Qi - MP-A13 3-coil array 10055 12.5 11.5 12.5 14 14 14 Download_STP_WE-UtWPCC-Tx-760308103113 (rev1).stpDownload_IGS_WE-UtWPCC-Tx-760308103113 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308103113 (rev1).pdf
WE-WPCC Wireless Power Array 1 PDF 760308103145 Qi - MP-A6 10956 11.3 11.3 11.3 150 150 145 8.5 8.5 8.5 24 24 24 50 50 55 10 10 10 Download_STP_WE-WPCC-760308103145 (rev1).stpDownload_IGS_WE-WPCC-760308103145 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308103145 (rev1).pdf
WE-WPCC Wireless Power Array 2 PDF 760308103147 MP-A8 3-coil array 10055 8.5 7.5 8.5 145 130 145 9 10 9 18 18 18 46 46 46 11 11 11 Download_STP_WE-WPCC-760308103147 (rev1).stpDownload_IGS_WE-WPCC-760308103147 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308103147 (rev1).pdf
WE-WPCC Wireless Power Array 3 PDF 760308103148 A28 two-coil array 7161 6.9 6.4 120 115 8.5 8.5 20 20 40 40 15 19 Download_STP_WE-WPCC-760308103148 (rev1).stpDownload_IGS_WE-WPCC-760308103148 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308103148 (rev1).pdf
WE-WPCC Wireless Power Array 8 PDF 760308103149 Qi - MP-A9 3-coil array 10657 10.2 9.8 10.2 8 8 8 Download_STP_WE-UtWPCC-Tx-760308103149 (rev1).stpDownload_IGS_WE-UtWPCC-Tx-760308103149 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308103149 (rev1).pdf
WE-WPCC Wireless Power Array 4 PDF 760308104119 RE Qi - A19 8852 THT 12 11.5 130 130 8 8 12 12 56 56 68 68 12 760308104119 (rev1).stp760308104119 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308104119 (rev1).pdf
WE-WPCC Wireless Power Array 5 PDF 760308104120 RE Qi - A28 9250 THT 6.9 6.4 6.9 100 100 100 9 9 9 12 12 12 38 38 38 38 45 45 15 Download_STP_760308104120 (rev1).stpDownload_IGS_760308104120 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308104120 (rev1).pdf
WE-WPCC Wireless Power Array 6 PDF 760308106 RE Qi - A6 13055 THT 12.5 11.5 12.5 125 125 125 9 9 9 10 10 10 55 55 55 65 65 65 14 760308106 (rev1).stp760308106 (rev1).igsEagle_WE-WPCC (rev19a).lbrAltium_WE-WPCC (rev18b).IntLib3d_760308106 (rev1).pdf
Tags: WE-WPCC, UtWPCC, Wireless Power Transmission, WE-WPCC Wireless Power Charging Transmitter Coil, wireless power transfer, wireless power, contactless, wireless, transmitter, receiver, array, 760308, energy transfer, Qi, Airfuel, NFC, wirelesspower, wirelesspowertransfer, Wireless, Wireless Power, Wireless Power Transfer, Wireless Power Coil, transmitter coil, receiver coil, transmitter array, transmitter array coil, Development Kit, Design Kit, 15W Design Kit, 200W Development Kit, High Power Wireless PowerTransfer, Wireless, Wirless, Wirelss, wirelss power trasnfer