WE-WPCC Wireless Power Transfer Transmitter Coil

  • Picture

Characteristics

  • Qi standard compliant
  • Litzwire used - highest Q-value available on market
  • Applicable for up to 15 W (up to 300 W outside the standards)
  • High permeability shielding
  • Cancels charging flux to be not coupled into sensitive components or batteries
  • High reliable construction
  • Pot core construction limits the stray field in the design
  • Mix and match your tool to find the perfect coil combination: Mix and Match

Applications

  • Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean rooms, mining industry
  • Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
  • Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
  • Explosion sensitive area where the use of a physical connection is hazardous
  • Smart sensors
  • Which products can be offered by Würth Elektronik for Wireless Power Transmission?

Wireless Power Transfer Coils WE-WPCC

Wireless Power Transfer Coils WE-WPCC offer the best performance with highest Q-factor and lowest RDC values.

Product video and more information here

Products

  SPEC Order Code Simu-
lation
Compliance Size RDC1 max.
(mΩ)
RDC1 typ
(mΩ)
L1
(µH)
Qmin. IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Mount L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
fres
(MHz)
Q Files Samples
WE-WPCC Wireless Power Transfer Transmitter Coil 1 PDF 760308100110 RE Qi - A10; MP-A1/A7 Ø 50 100 70 24 180 6 10 5 THT 24 6 10 100 70 5 180 760308100110 (rev1).stp760308100110 (rev1).igs760308100110_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 2 PDF 760308100111 RE Qi - A11; MP-A11 Ø 50 20 40 6.3 120 6 10 24 THT 6.3 6 10 48 40 24 120 760308100111 (rev1).stp760308100111 (rev1).igs760308100111_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 3 PDF 760308100141 RE Qi - A29; MP-A5 Ø 50 30 28 10 180 9 16 11 THT 10 9 16 30 28 11 180 760308100141 (rev1).stp760308100141 (rev1).igs760308100141_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 4 PDF 760308100143 RE * Ø 50 18 15 6 180 12 24 16 THT 6 12 24 18 15 16 180 Download_STP_760308100143 (rev1).stpDownload_IGS_760308100143 (rev1).igs3d_760308100143 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 5 PDF 760308101 RE Qi - A1 5353 100 70 24 90 6 10 6 THT 24 6 10 100 70 6 90 760308101 (rev1).stp760308101 (rev1).igs3D_760308101 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 6 PDF 760308101103 RE * Ø 30 200 150 6.5 35 3 8 20 THT 6.5 3 8 200 150 20 35 760308101103 (rev1).stp760308101103 (rev1).igs3d_760308101103 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 7 PDF 760308101104 RE * Ø 20 THT 6.8 2.5 6 125 110 20 42 DownloadSTP_760308101104 (rev1).stpDownload_IGS_760308101104 (rev1).igs3d_760308101104 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 8 PDF 760308101105 RE * Ø 20 90 83 3.3 30 3 6 20 THT 3.3 3 6 90 83 20 30 Download_STP_760308101105 (rev1).stpDownload_IGS_760308101105 (rev1).igs760308101105_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 9 PDF 760308101106 works with Qi Tx IC's Ø 20 THT 2.5 2.5 8 90 75 38 30 Download_STP_WE-UtWPCC-Tx-760308101106 (rev1).stpDownload_IGS_WE-UtWPCC-Tx-760308101106 (rev1).igs760308101106_3d.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 10 PDF 760308101107 works with Qi Tx IC's Ø 31 THT 24 2 8 315 255 7.5 55 Download_STP_WE-UtWPCC-Tx-760308101107 (rev1).stpDownload_IGS_WE-UtWPCC-Tx-760308101107 (rev1).igs760308101107_3d.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 11 PDF 760308101141 Qi - A29; MP-A5 Ø 50 30 28 10 220 9 16 11 THT 10 9 16 30 28 11 220 Download_STP_WE-WPCC-760308101141 (rev1).stpDownload_IGS_WE-WPCC-760308101141 (rev1).igs760308101141_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 12 PDF 760308101302 RE * Ø 50 35 33 5.3 100 8 10 27 THT 5.3 8 10 35 33 27 100 760308101302 (rev1).stp760308101302 (rev1).igs760308101302_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 13 PDF 760308101304 RE * Ø 48 48 40 6.3 115 6 10 16 THT 6.3 8 10 48 40 16 115 Download_STP_760308101304 (rev1).stpDownload_IGS_760308101304 (rev1).igs3d_760308101304 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 14 PDF 760308102142 RE * 5353 12 10 5.8 100 18 30 12 THT 5.8 18 30 12 10 12 100 Download_STP_760308102142 (rev1).stpDownload_IGS_760308102142 (rev1).igs3d_760308102142 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 15 PDF 760308102144 * 5353 45 35 19.5 220 9.5 20 5 THT 19.5 9.5 20 45 35 5 220 Download_STP_WE-WPCC-760308102144 (rev1).stpDownload_IGS_WE-WPCC-760308102144 (rev1).igs760308102144_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 16 PDF 760308102308 * 5030 35 30 3 60 8.5 15 27 THT 3 8.5 15 35 30 27 60 Download_STP_WE-WPCC-760308102308 (rev1).stpDownload_IGS_WE-WPCC-760308102308 (rev1).igs760308102308_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 17 PDF 760308103102 RE Qi - MP-A2 5353 55 50 10 130 7 10 11 THT 10 7 10 55 50 11 130 Download_STP_760308103102 (rev1).stpDownload_IGS_760308103102 (rev1).igs3d_760308103102 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 18 PDF 760308103109 works with Qi Tx IC's 5751 50 47 10.2 130 9 18 11 THT 10.2 9 18 50 47 11 130 Download_STP_WE-UtWPCC-Tx-760308103109 (rev1).stpDownload_IGS-WE-UtWPCC-Tx-760308103109 (rev1).igs760308103109_3d.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 19 PDF 760308103146 Qi - MP-A8 5547 56 46 8.5 140 8 16 11 THT 8.5 8 16 56 46 11 140 Download_STP_WE-WPCC-760308103146 (rev1).stpDownload_IGS_WE-WPCC-760308103146 (rev1).igs3d_760308103146 (rev1).pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 20 PDF 760308104113 RE Qi - A13 6052 72 60 12 120 8 12 16 THT 12 8 12 72 60 16 120 760308104113 (rev1).stp760308104113 (rev1).igsWE-UtWPCC_760308104113_A13_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 21 PDF 760308105 RE Qi - A5 5353 25 20 6.3 55 13 16 20 THT 6.3 13 16 25 20 20 55 760308105 (rev1).stp760308105 (rev1).igs760308105_A5_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 22 PDF 760308110 RE Qi - A10; MP-A1/A7 5353 100 70 24 180 6 10 5 THT 24 6 10 100 70 5 180 760308110 (rev1).stp760308110 (rev1).igs760308110_A10_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 23 PDF 760308111 RE Qi - A11; MP-A11 5353 25 20 6.3 80 13 16 20 THT 6.3 13 16 25 20 20 80 760308111 (rev1).stp760308111 (rev1).igs760308111_A11_3D.pdf
WE-WPCC Wireless Power Transfer Transmitter Coil 24 PDF 760308141 RE Qi - A29; MP-A5 5353 30 28 10 140 9 16 11 THT 10 9 16 30 28 11 200 760308141 (rev1).stp760308141 (rev1).igs760308141_MPA1_3D.pdf
Tags: WE-WPCC, UtWPCC, Wireless Power Transmission, WE-WPCC Wireless Power Charging Transmitter Coil, wireless power transfer, wireless power, contactless, wireless, transmitter, receiver, array, 760308, energy transfer, Qi, Airfuel, NFC, wirelesspower, wirelesspowertransfer, Wireless, Wireless Power, Wireless Power Transfer, Wireless Power Coil, transmitter coil, receiver coil, transmitter array, transmitter array coil, Development Kit, Design Kit, 15W Design Kit, 200W Development Kit, High Power Wireless PowerTransfer, Wireless, Wirless, Wirelss, wirelss power trasnfer