WE-XHMI SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
6030 6.65 6.45 2.75 SMT
6060 6.65 6.45 5.8 SMT
8080 8.8 8.3 7.8 SMT
1090 11.6 10.5 8.8 SMT
1510 16.4 15.4 10.0 SMT

Characteristics

  • Flat wire coil for low copper losses
  • Composite core material allows high saturation currents
  • Compact design
  • Magnetically shielded
  • High current capability and handles high transient current spikes
  • Low leakage flux noise
  • Operating temperature: -40°C up to +125°C

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • Power supplies for mobile devices
  • POL-converters
  • Mainboards/ graphic cards
  • Battery powered devices
  • Wireless communication devices
  • Filter

Products

  • 6030
  • 6060
  • 8080
  • 1090
  • 1510
show full screen
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744393440018 RE 1.32 0.18 20 39 168 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
2 PDF 744393440033 RE 2.1 0.33 16.5 31 127 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
3 PDF 744393440056 RE 2.9 0.56 16 30.5 110 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
4 PDF 74439344010 RE 5.5 1 12 27.5 59 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
5 PDF 74439344012 RE 6.4 1.2 10.3 26 55 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
6 PDF 74439344022 RE 10.5 2.2 8 16 36 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
7 PDF 74439344033 RE 19.2 3.3 6 14.5 34 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443934
8 PDF 74439344047 RE 31 4.7 4.7 13 24 Eagle_WE-XHMI (rev19a).lbrDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 74439369022 RE 2.2 2.2 16 34 23 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443936
2 PDF 74439369033 RE 3.4 3.3 15 29 19 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443936
3 PDF 74439369047 RE 5.4 4.7 13.5 27 18 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443936
4 PDF 74439369056 RE 6.4 5.6 11.5 23 14 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443936
5 PDF 74439369068 RE 7.6 6.8 10.5 21.5 13 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip 7443936
6 PDF 74439369082 RE 10.1 8.2 9.8 22 13.8 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip
7 PDF 74439369100 RE 11.4 10 9.4 20 9.7 SMT Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip
8 PDF 74439369150 RE 14.8 15 8.3 21 7.6 Eagle_WE-XHMI (rev19a).lbrAltium_WE-XHMI (rev18b).IntLibDownload_CadStar_WE-XHMI (rev1).zipLTSpice_WE-XHMI (rev19a).zipPSpice_WE-XHMI (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-XHMI, IndXHMI, Single Coil Power Inductors, WE-XHMI SMD Power Inductor