WE-XHMI SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
6030 6.65 6.45 2.75 SMT
6060 6.65 6.45 5.8 SMT
8080 8.8 8.3 7.8 SMT
1090 11.6 10.5 8.8 SMT
1510 16.4 15.4 10.0 SMT

Characteristics

  • Flat wire coil for low copper losses
  • Composite core material allows high saturation currents
  • Compact design
  • Magnetically shielded
  • High current capability and handles high transient current spikes
  • Low leakage flux noise
  • Operating temperature: -40°C up to +125°C

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • Power supplies for mobile devices
  • POL-converters
  • Mainboards/ graphic cards
  • Battery powered devices
  • Wireless communication devices
  • Filter

Products

  • 6030
  • 6060
  • 8080
  • 1090
  • 1510
show full screen

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-XHMI, IndXHMI, Single Coil Power Inductors, WE-XHMI SMD Power Inductor