WE-XTAL Quartz Crystal

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
12SMX 7.0 5.0 1.4
85SMX 8.7 3.7 2.5
90SMX 10.4 4.0 3.56
91SMX 10.4 4.0 3.56
CFPX-104 5.0 3.2 1.0
CFPX-180 3.2 2.5 0.8
CFPX-217 3.2 1.5 0.9
CFPX-218 2.5 2.0 0.6
CFPX-56 9.5 2.54 2.54
HC49 11.05 4.65 13.46
HC49/4H 11.05 4.7 4.1
HC49/4HSMX 13.4 4.9 4.3
IQXC-25 2.0 1.2 0.6
IQXC-26 1.6 1.2 0.45
IQXC-42 2.0 1.6 0.5
IQXC-90 1.6 1.0 0.5
WATCH 0.0

Characteristics

  • Industry standard packages

Products

  • 12SMX
  • 85SMX
  • 90SMX
  • 91SMX
  • CFPX-104
  • CFPX-180
  • CFPX-217
  • CFPX-218
  • CFPX-56
  • HC49
  • HC49/4H
  • HC49/4HSMX
  • IQXC-25
  • IQXC-26
  • IQXC-42
  • IQXC-90
  • WATCH
show full screen
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830026380 8 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
2 PDF 830026382 11.0592 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
3 PDF 830026384 12 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
4 PDF 830026386 14.31818 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr
5 PDF 830026388 14.7456 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
6 PDF 830026392 16 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
7 PDF 830026394 20 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
8 PDF 830026396 24.576 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
9 PDF 830026504 30 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr
10 PDF 830059082 8 ±20ppm 50 10 -20 up to +70 °C EMCComponents (rev19e).lbr
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003000 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830016178 32.768 ±20ppm 6 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003004 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830015822 32.768 ±20ppm 6 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003003 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830010193 32.768 ±20ppm 6 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830030819 16 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
2 PDF 830030820 30 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
3 PDF 830032817 24 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
4 PDF 830032878 12 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
5 PDF 830033075 25 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
6 PDF 830033328 14.7456 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
7 PDF 830033643 14.31818 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
8 PDF 830033644 24.576 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
9 PDF 830033645 40 ±50ppm 50 18 -10 up to +60 °C EMCComponents (rev19e).lbr
10 PDF 830036401 12 ±20ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
11 PDF 830053798 24 ±10ppm 25 18 -40 up to +85 °C EMCComponents (rev19e).lbr
12 PDF 830055663 8 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
13 PDF 830055901 8 ±20ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
14 PDF 830055999 12 ±30ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
15 PDF 830056556 12.5 ±50ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
16 PDF 830056583 10 ±30ppm 30 12 -40 up to +85 °C EMCComponents (rev19e).lbr
17 PDF 830056808 20 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
18 PDF 830059477 12.8 ±10ppm 20 15 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
19 PDF 830059522 12 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
20 PDF 830059523 12.288 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
21 PDF 830059526 14.31818 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
22 PDF 830059528 16.384 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
23 PDF 830059529 18.432 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
24 PDF 830059530 24 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
25 PDF 830059531 24.576 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
26 PDF 830059532 25 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
27 PDF 830059535 32 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
28 PDF 830059537 40 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
29 PDF 830059539 48 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
30 PDF 830061486 8.192 ±30ppm 50 10 -40 up to +85 °C EMCComponents (rev19e).lbr
31 PDF 830065460 30 ±10ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr
32 PDF 830072402 10 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
33 PDF 830072403 14.7456 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
34 PDF 830072404 26 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830035264 16 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
2 PDF 830035265 20 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
3 PDF 830035266 24 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
4 PDF 830035267 24.576 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
5 PDF 830035268 25 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
6 PDF 830035269 30 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
7 PDF 830035503 16.384 ±50ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
8 PDF 830051068 25 ±10ppm 10 9 -20 up to +70 °C EMCComponents (rev19e).lbr
9 PDF 830053099 27.12 ±10ppm 10 10 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
10 PDF 830055293 14.7456 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
11 PDF 830055295 12 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
12 PDF 830055299 25 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
13 PDF 830055474 25 ±50ppm 50 16 -40 up to +85 °C EMCComponents (rev19e).lbr
14 PDF 830055951 16 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
15 PDF 830055962 30 ±10ppm 10 12 -10 up to +60 °C EMCComponents (rev19e).lbr 830002
16 PDF 830056346 12 ±30ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr
17 PDF 830057824 27 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
18 PDF 830058124 24 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
19 PDF 830058149 24 ±10ppm 10 10 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
20 PDF 830059638 20 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
21 PDF 830059643 26 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
22 PDF 830059646 30 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
23 PDF 830059648 40 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
24 PDF 830059800 25 ±10ppm 10 10 -10 up to +60 °C EMCComponents (rev19e).lbr
25 PDF 830060258 32 ±30ppm 30 10 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
26 PDF 830060843 50 ±25ppm 25 10 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
27 PDF 830061647 12 ±20ppm 30 12 -40 up to +85 °C EMCComponents (rev19e).lbr
28 PDF 830061677 32 ±20ppm 30 12 -40 up to +85 °C EMCComponents (rev19e).lbr
29 PDF 830063321 25 ±20ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
30 PDF 830064296 16 ±20ppm 20 8 -10 up to +70 °C EMCComponents (rev19e).lbr 830002
31 PDF 830064703 24 ±20ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
32 PDF 830068911 25 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
33 PDF 830069377 32 ±20ppm 30 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
34 PDF 830069882 12 ±30ppm 100 10 -40 up to +125 °C EMCComponents (rev19e).lbr 830002
35 PDF 830069944 12 ±20ppm 30 15 -40 up to +85 °C EMCComponents (rev19e).lbr
36 PDF 830070868 12 ±10ppm 20 18 -40 up to +85 °C EMCComponents (rev19e).lbr
37 PDF 830072604 25 ±10ppm 20 8 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830009678 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830009706 32.768 ±20ppm 9 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
3 PDF 830009709 32.768 ±20ppm 7 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
4 PDF 830054236 32.768 ±20ppm 6 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830050991 26 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
2 PDF 830063334 25 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
3 PDF 830069381 20 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
4 PDF 830069383 24 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
5 PDF 830069387 24.576 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
6 PDF 830069390 32 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
7 PDF 830069392 16 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
8 PDF 830069395 16.384 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
9 PDF 830069400 18.432 ±20ppm 20 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
10 PDF 830069404 19.2 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
11 PDF 830069405 27 ±20ppm 20 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
12 PDF 830069407 30 ±20ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830025159 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003033B 1.8432 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
2 PDF 830003037B 2 ±50ppm 100 20 0 up to +50 °C EMCComponents (rev19e).lbr
3 PDF 830003044B 2.4576 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
4 PDF 830003051B 3.2768 ±20ppm 30 12 -10 up to +60 °C EMCComponents (rev19e).lbr
5 PDF 830003056B 3.579545 ±20ppm 50 20 -10 up to +60 °C EMCComponents (rev19e).lbr
6 PDF 830003068B 4 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
7 PDF 830003086B 4.194304 ±20ppm 30 12 -10 up to +60 °C EMCComponents (rev19e).lbr
8 PDF 830003099B 4.433619 ±20ppm 30 20 -10 up to +60 °C EMCComponents (rev19e).lbr
9 PDF 830003110B 4.9152 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
10 PDF 830003127B 6 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
11 PDF 830003134B 6.144 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
12 PDF 830003147B 8 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
13 PDF 830003164B 10 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
14 PDF 830003174B 18.432 ±20ppm 50 -10 up to +60 °C EMCComponents (rev19e).lbr
15 PDF 830003177B 20 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
16 PDF 830003179B 20 ±20ppm 30 -10 up to +60 °C EMCComponents (rev19e).lbr
17 PDF 830003206B 12 ±20ppm 30 30 -10 up to +60 °C EMCComponents (rev19e).lbr
18 PDF 830003218B 14.7456 ±20ppm 30 30 -10 up to +60 °C EMCComponents (rev19e).lbr
19 PDF 830003231B 16 ±20ppm 30 30 -10 up to +60 °C EMCComponents (rev19e).lbr
20 PDF 830003257B 3.6864 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
21 PDF 830003277B 9.8304 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
22 PDF 830003298B 17.73447 ±20ppm 30 30 -10 up to +60 °C EMCComponents (rev19e).lbr
23 PDF 830003312B 22.1184 ±20ppm 50 -10 up to +60 °C EMCComponents (rev19e).lbr
24 PDF 830003327B 11 ±20ppm 30 30 -10 up to +60 °C EMCComponents (rev19e).lbr
25 PDF 830003329B 7.3728 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
26 PDF 830003342B 30 ±20ppm 50 -10 up to +60 °C EMCComponents (rev19e).lbr
27 PDF 830003386B 24.576 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
28 PDF 830003515B 11.0592 ±20ppm 30 20 -10 up to +60 °C EMCComponents (rev19e).lbr
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003063B 3.579545 ±30ppm 50 20 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
2 PDF 830003074B 4 ±20ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
3 PDF 830003084B 4.096 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
4 PDF 830003093B 4.194304 ±30ppm 50 12 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
5 PDF 830003102B 4.433619 ±30ppm 50 20 -10 up to +60 °C EMCComponents (rev19e).lbr
6 PDF 830003115B 4.9152 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
7 PDF 830003119B 5 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
8 PDF 830003132B 6 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
9 PDF 830003137B 6.144 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
10 PDF 830003156B 8 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
11 PDF 830003169B 10 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
12 PDF 830003176B 18.432 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr
13 PDF 830003185B 20 ±30ppm 50 12 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
14 PDF 830003186B 20 ±30ppm 50 20 -10 up to +60 °C EMCComponents (rev19e).lbr
15 PDF 830003200B 14.31818 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr
16 PDF 830003215B 12 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
17 PDF 830003224B 14.7456 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
18 PDF 830003240B 16 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
19 PDF 830003263B 3.6864 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
20 PDF 830003271B 8.192 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
21 PDF 830003279B 9.8304 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
22 PDF 830003286B 12.288 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
23 PDF 830003309B 19.6608 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
24 PDF 830003325B 24 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
25 PDF 830003335B 7.3728 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
26 PDF 830003336B 7.3728 ±15ppm 30 18 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
27 PDF 830003523B 11.0592 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
28 PDF 830014948B 27.12 ±30ppm 50 -10 up to +60 °C EMCComponents (rev19e).lbr
29 PDF 830018496B 11.0592 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
30 PDF 830024985B 3.2768 ±30ppm 50 12 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
31 PDF 830027298B 4 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
32 PDF 830031646B 13 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
33 PDF 830032341B 10 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
34 PDF 830058383B 16 ±30ppm 50 20 -40 up to +85 °C EMCComponents (rev19e).lbr
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830003058 3.579545 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
2 PDF 830003071 4 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
3 PDF 830003151 8 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
4 PDF 830003166 10 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
5 PDF 830003181 20 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
6 PDF 830003210 12 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
7 PDF 830003237 16 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
8 PDF 830003260 3.6864 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
9 PDF 830003334 7.3728 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
10 PDF 830003387 24.576 ±30ppm 50 20 -10 up to +60 °C EMCComponents (rev19e).lbr
11 PDF 830003519 11.0592 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
12 PDF 830010043 12 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
13 PDF 830010595 25 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
14 PDF 830010689 7.3728 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
15 PDF 830011263 16 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
16 PDF 830011300 4 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
17 PDF 830011301 8 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
18 PDF 830012312 5 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr
19 PDF 830012313 14.7456 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
20 PDF 830012504 24 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
21 PDF 830015023 18.432 ±30ppm 50 30 -20 up to +70 °C EMCComponents (rev19e).lbr
22 PDF 830015055 16 ±30ppm 50 20 -10 up to +60 °C EMCComponents (rev19e).lbr
23 PDF 830016788 6 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
24 PDF 830017145 10 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
25 PDF 830017146 20 ±30ppm 50 30 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
26 PDF 830018153 4.9152 ±30ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
27 PDF 830020131 20 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
28 PDF 830020423 8 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr 830003
29 PDF 830021675 10 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
30 PDF 830024940 4 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
31 PDF 830026548 24 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
32 PDF 830026900 6 ±20ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
33 PDF 830026902 8.192 ±20ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
34 PDF 830026904 9.8304 ±20ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr
35 PDF 830026908 14.7456 ±20ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
36 PDF 830026911 18.432 ±20ppm 50 16 -10 up to +60 °C EMCComponents (rev19e).lbr 830003
37 PDF 830027527 7.175 ±50ppm 100 16 -55 up to +105 °C EMCComponents (rev19e).lbr
38 PDF 830028392 4.9152 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
39 PDF 830028430 3.2768 ±30ppm 30 18 -20 up to +70 °C EMCComponents (rev19e).lbr
40 PDF 830028710 20 ±30ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
41 PDF 830028928 11.0592 ±30ppm 50 20 -20 up to +70 °C EMCComponents (rev19e).lbr
42 PDF 830029370 16 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
43 PDF 830029914 8 ±30ppm 50 16 -40 up to +85 °C EMCComponents (rev19e).lbr
44 PDF 830030798 3.6864 ±30ppm 50 16 -40 up to +85 °C EMCComponents (rev19e).lbr
45 PDF 830033158 3.6864 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
46 PDF 830033580 12 ±30ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
47 PDF 830034122 16 ±20ppm 20 12 -20 up to +70 °C EMCComponents (rev19e).lbr
48 PDF 830034225 20 ±50ppm 50 16 -30 up to +80 °C EMCComponents (rev19e).lbr
49 PDF 830034439 4.9152 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr
50 PDF 830034654 4 ±20ppm 50 18 -20 up to +70 °C EMCComponents (rev19e).lbr
51 PDF 830035293 12 ±30ppm 50 16 -40 up to +85 °C EMCComponents (rev19e).lbr 830003
52 PDF 830036034 16 ±30ppm 50 16 -40 up to +85 °C EMCComponents (rev19e).lbr
53 PDF 830036533 24 ±30ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr 830003
54 PDF 830036956 14.7456 ±30ppm 50 16 -20 up to +70 °C EMCComponents (rev19e).lbr
55 PDF 830050510 8 ±30ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
56 PDF 830051235 16 ±30ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
57 PDF 830054555 25 ±20ppm 20 20 -40 up to +85 °C EMCComponents (rev19e).lbr
58 PDF 830056463 25 ±30ppm 50 18 -40 up to +85 °C EMCComponents (rev19e).lbr
59 PDF 830061856 20 ±10ppm 10 18 -20 up to +70 °C EMCComponents (rev19e).lbr
60 PDF 830063075 17.2032 ±30ppm 50 22 -40 up to +85 °C EMCComponents (rev19e).lbr
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830050789 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830062558 32.768 ±10ppm 9 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830066742 26 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
2 PDF 830069526 32 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
3 PDF 830069527 40 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
4 PDF 830069528 48 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
5 PDF 830072539 24 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
6 PDF 830072541 27 ±15ppm 15 8 -20 up to +70 °C EMCComponents (rev19e).lbr 830002
SPEC Order Code f
(MHz)
Tol. f Stability
(ppm)
Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830059585 20 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
2 PDF 830059591 26 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
3 PDF 830059596 30 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
4 PDF 830059597 32 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
5 PDF 830059627 38.4 ±15ppm 30 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
6 PDF 830059632 40 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
7 PDF 830069493 24 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
8 PDF 830069494 25 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
9 PDF 830072543 27 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
10 PDF 830072546 48 ±15ppm 20 10 -40 up to +85 °C EMCComponents (rev19e).lbr 830002
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830065253 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830066198 32.768 ±20ppm 9 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
3 PDF 830066431 32.768 ±20ppm 7 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
SPEC Order Code f
(kHz)
Tol. f Cload
(pF)
Operating Temperature Files Design Kit Samples
1 PDF 830002995B 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
2 PDF 830002996B 32.768 ±15ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
3 PDF 830002997B 32.768 ±20ppm 12.5 -40 up to +85 °C EMCComponents (rev19e).lbr 830001
4 PDF 830014219B 32.768 ±20ppm 6 -40 up to +85 °C EMCComponents (rev19e).lbr

Downloads

Article Specific Files

Files
show
Tags: Timing Device, timing device, Crystal, crystal, Crystal Unit, crystal unit, Xtal, XTAL, Quartz Crystal, quartz crystal, Watch Crystal, watch crystal, Tuning Fork, tuning Fork Crystal, tuning fork, tuning fork crystal, LFXTAL, IQD, Real Time, Frequency Products, frequency products