WRIS-KWKB Thick Film Resistors

High Power Current Sensing, Wide Terminal

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
0612 1.6 3.2 0.55
1020 2.5 5.0 0.55
1225 3.2 6.3 0.55

Characteristics

  • Thick film resistors
  • Recommended soldering: Reflow
  • Operating temperature: -55 °C up to +155 °C
  • Resistance range: 2.2 Ω up to 18 kΩ
  • Resistance tolerance: ±1 % / ±5 %
  • Rated power: 0.75 W up to 2 W
  • High power current sensing

Applications

  • Electric motor
  • Camera
  • Lighting control
  • TV

Products

  • 0612
  • 1020
  • 1225
show full screen
  SPEC Order Code R
(Ω)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(mA)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-KWKB Thick Film Resistors 1 PDF 561020132004 47 ±5% 0.75 200 200 126.3 1.6 3.2 0.55 KB061247R0J304DAATP0000
WRIS-KWKB Thick Film Resistors 2 PDF 561020132008 100 ±1% 0.75 200 200 86600 1.6 3.2 0.55 KB06121000F304DAATP0000
WRIS-KWKB Thick Film Resistors 3 PDF 561020132009 100 ±5% 0.75 200 200 86.6 1.6 3.2 0.55 KB06121000J304DAATP0000
WRIS-KWKB Thick Film Resistors 4 PDF 561020132010 110 ±5% 0.75 200 200 82.6 1.6 3.2 0.55 KB06121100J304DAATP0000
WRIS-KWKB Thick Film Resistors 5 PDF 561020132011 120 ±1% 0.75 200 200 79.1 1.6 3.2 0.55 KB06121200F304DAATP0000
WRIS-KWKB Thick Film Resistors 6 PDF 561020132014 240 ±1% 0.75 200 200 55.9 1.6 3.2 0.55 KB06122400F304DAATP0000
WRIS-KWKB Thick Film Resistors 7 PDF 561020132023 470 ±5% 0.75 200 200 39.9 1.6 3.2 0.55 KB06124700J304DAATP0000
WRIS-KWKB Thick Film Resistors 8 PDF 561020132030 1200 ±1% 0.75 200 200 25 1.6 3.2 0.55 KB06121201F304DAATP0000
WRIS-KWKB Thick Film Resistors 9 PDF 561020132031 1500 ±1% 0.75 200 200 22.4 1.6 3.2 0.55 KB06121501F304DAATP0000
WRIS-KWKB Thick Film Resistors 10 PDF 561020132032 1800 ±1% 0.75 200 200 20.4 1.6 3.2 0.55 KB06121801F304DAATP0000
WRIS-KWKB Thick Film Resistors 11 PDF 561020132034 2200 ±1% 0.75 200 200 18.5 1.6 3.2 0.55 KB06122201F304DAATP0000
WRIS-KWKB Thick Film Resistors 12 PDF 561020132037 2700 ±1% 0.75 200 200 16.7 1.6 3.2 0.55 KB06122701F304DAATP0000
WRIS-KWKB Thick Film Resistors 13 PDF 561020132059 18000 ±1% 0.75 200 200 6.5 1.6 3.2 0.55 KB06121802F304DAATP0000
  SPEC Order Code R
(Ω)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(mA)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-KWKB Thick Film Resistors 1 PDF 561020150010 270 ±1% 1 200 -200 60.9 2.5 5 0.55 KB10202700F101DAATE0000
  SPEC Order Code R
(Ω)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(mA)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-KWKB Thick Film Resistors 1 PDF 561020163011 270 ±1% 2 200 200 86.1 3.2 6.3 0.55 KB12252700F201DAATE0000
WRIS-KWKB Thick Film Resistors 2 PDF 561020163012 430 ±5% 2 200 200 68.2 3.2 6.3 0.55 KB12254300J201DAATE0000
WRIS-KWKB Thick Film Resistors 3 PDF 561020163016 2.2 ±1% 2 200 -200 953.5 3.2 6.3 0.55 KB12252R20F201DAATE0000
WRIS-KWKB Thick Film Resistors 4 PDF 561020163017 5.1 ±1% 2 200 -200 626.2 3.2 6.3 0.55 KB12255R10F201DAATE0000
WRIS-KWKB Thick Film Resistors 5 PDF 561020163018 10 ±1% 2 200 -200 447.2 3.2 6.3 0.55 KB122510R0F201DAATE0000
Tags: Thick film resistors, Thick film resistor, Thick-film-resistors, Thick-film-resistor, Film resistors, Film resistor, Film-resistors, Film-resistor, Current Sensing resistors, Current Sensing resistor, Current-Sensing-resistors, Current-Sensing-resistor, Motor control resistors, Motor control resistor, Motor-control-Resistors, Motor-control-Resistor, Shunts, Shunt, Shunt resistors, Shunt resistor, Shunt-resistors, Shunt-resistor, Thick film chip resistors, Thick film chip resistor, Thick-film-chip-resistors, Thick-film-chip-resistor, Thick Film Wide Terminal Resistors, Thick Film Wide Terminal Resistor, Thick-Film-Wide-Terminal-Resistors, Thick-Film-Wide-Terminal-Resistor, Wide Terminal Resistors, Wide Terminal Resistor, Wide-Terminal-Resistors, Wide-Terminal-Resistor, Wide Termination Resistors, Wide Termination Resistor, Wide-Termination-Resistors, Wide-Termination-Resistors, High power current sensing Resistors, High power current sensing Resistor