WRIS-KWKH Thick Film Resistors

NEW

High Power Current Sensing, Wide Terminal

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
0612 1.6 3.2 0.55
1020 2.5 5.0 0.55

Characteristics

  • Thick film resistors
  • Recommended soldering: Reflow
  • Operating temperature: -55 °C up to +155 °C
  • Resistance range: 100 mΩ up to 620 Ω
  • Resistance tolerance: ±1 % / ±5 %
  • Rated power: 1 W
  • High power current sensing

Applications

  • DC/DC converters
  • Camera
  • Night vision device
  • TV
  • Lighting

Products

  • 0612
  • 1020
show full screen
  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-KWKH Thick Film Resistors 1 PDF 561070332051 100 ±1% 1 350 3.2 1.6 3.2 0.55 KH0612R100F101QAATP0000
WRIS-KWKH Thick Film Resistors 2 PDF 561070332055 150 ±1% 1 350 2.6 1.6 3.2 0.55 KH0612R150F101QAATP0000
WRIS-KWKH Thick Film Resistors 3 PDF 561070332057 180 ±1% 1 350 2.4 1.6 3.2 0.55 KH0612R180F101QAATP0000
WRIS-KWKH Thick Film Resistors 4 PDF 561070332071 330 ±1% 1 250 1.7 1.6 3.2 0.55 KH0612R330F101LAATP0000
WRIS-KWKH Thick Film Resistors 5 PDF 561070332076 470 ±1% 1 250 1.5 1.6 3.2 0.55 KH0612R470F101LAATP0000
WRIS-KWKH Thick Film Resistors 6 PDF 561070332078 510 ±1% 1 200 1.4 1.6 3.2 0.55 KH0612R510F101HAATP0000
WRIS-KWKH Thick Film Resistors 7 PDF 561070332079 560 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R560F101HAATP0000
WRIS-KWKH Thick Film Resistors 8 PDF 561070332080 600 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R600F101HAATP0000
WRIS-KWKH Thick Film Resistors 9 PDF 561070332081 620 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R620F101HAATP0000
WRIS-KWKH Thick Film Resistors 10 PDF 561070332092 240 ±5% 1 250 2 1.6 3.2 0.55 KH0612R240J101LAATP0000
WRIS-KWKH Thick Film Resistors 11 PDF 561070332096 330 ±5% 1 250 1.7 1.6 3.2 0.55 KH0612R330J101LAATP0000
  SPEC Order Code R
(Ω)
Tol. R PRated
(W)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-KWKH Thick Film Resistors 1 PDF 561070350055 0.15 ±1% 1 350 2.58 2.5 5 0.55 KH1020R150F101QAATE0000
WRIS-KWKH Thick Film Resistors 2 PDF 561070350077 0.5 ±1% 1 200 1.41 2.5 5 0.55 KH1020R500F101HAATE0000
WRIS-KWKH Thick Film Resistors 3 PDF 561070350078 0.51 ±1% 1 200 1.4 2.5 5 0.55 KH1020R510F101HAATE0000
Tags: Thick film resistors, Thick film resistor, Thick-film-resistors, Thick-film-resistor, Film resistors, Film resistor, Film-resistors, Film-resistor, Current Sensing resistors, Current Sensing resistor, Current-Sensing-resistors, Current-Sensing-resistor, Shunts, Shunt, Shunt resistors, Shunt resistor, Shunt-resistors, Shunt-resistor, Thick film chip resistors, Thick film chip resistor, Thick-film-chip-resistors, Thick-film-chip-resistor, Thick Film Wide Terminal Resistors, Thick Film Wide Terminal Resistor, Thick-Film-Wide-Terminal-Resistors, Thick-Film-Wide-Terminal-Resistor, Wide Terminal Resistors, Wide Terminal Resistor, Wide-Terminal-Resistors, Wide-Terminal-Resistor, Wide Termination Resistors, Wide Termination Resistor, Wide-Termination-Resistors, Wide-Termination-Resistors, High power current sensing Resistors, High power current sensing Resistor