WRIS-PSMB Metal Plate Resistors

NEW

Enhanced Current Sensing

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
0603 1.6 0.8
0805 2.0 1.25
2512 6.3 3.1 0.35 1.4

Characteristics

Product series for enhanced current sensing up to 1 W
  • Mounting style: SMT-Chip (standard terminal)
  • Resistance range: 5 mΩ ‒ 10 mΩ
  • Resistance tolerance: ±1%
  • Rated Power: 0.33 W ‒ 1 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55 °C up to +155 °C
  • Sizes: 0603 / 0805 / 2512
  • Recommended soldering: Reflow soldering

Applications

  • Motor control
  • Battery pack
  • DC/DC converter
  • AC adapter

Products

  • 0603
  • 0805
  • 2512
show full screen
  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Samples
WRIS-PSMB Metal Plate Resistors 1 PDF 580060716001 5 ±1% 0.33 100 -100 8.12 1.6 0.8 0.35 MB0603R005F103KAATP0000 Altium_WRIS-PSMB (rev19a).IntLib
WRIS-PSMB Metal Plate Resistors 2 PDF 580060716002 10 ±1% 0.33 100 -100 5.74 1.6 0.8 0.3 MB0603R010F103KAATP0000 Altium_WRIS-PSMB (rev19a).IntLib
  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Samples
WRIS-PSMB Metal Plate Resistors 2 PDF 580060720003 5 ±1% 0.5 100 -100 10 2 1.25 0.35 MB0805R005F102KAATP0000 Altium_WRIS-PSMB (rev19a).IntLib
WRIS-PSMB Metal Plate Resistors 1 PDF 580060720008 10 ±1% 0.5 100 -100 7.07 2 1.25 0.22 MB0805R010F102KAATP0000 Altium_WRIS-PSMB (rev19a).IntLib
  SPEC Order Code R
(Ω)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Samples
WRIS-PSMB Metal Plate Resistors 1 PDF 580060763005 0.007 ±1% 1 100 100 12 6.3 3.1 0.35 MB2512R007F101KAATE0000 Altium_WRIS-PSMB (rev19a).IntLib

Downloads

Article Specific Files

Files
show
Tags: Metal Plate Resistors, Metal Plate Resistor, Metal-Plate-Resistors, Metal-Plate-Resistor, Metal Plate Chip Resistors, Metal Plate Chip Resistor, Metal-Plate-Chip-Resistors, Metal-Plate-Chip-Resistor, Low Resistance Resistors, Low Resistance Resistor, Low-Resistance-Resistors, Low-Resistance-Resistor, Current Sensing resistors, Current Sensing resistor, Current-Sensing-resistors, Current-Sensing-resistor, Shunts, Shunt, Shunt resistors, Shunt resistor, Shunt-resistors, Shunt-resistor