WRIS-PSMC Metal Plate Resistors

NEW

High Power Current Sensing

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
2512 6.3 3.1

Characteristics

Product series for high power current sensing up to 2 W
  • Mounting style: SMT-Chip (standard terminal)
  • Resistance range: 2 mΩ ‒ 10 mΩ
  • Resistance tolerance: ±1%; ±5%
  • Rated Power: 2 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55°C up to +155°C
  • Size: 2512
  • Recommended soldering: Reflow soldering

Applications

  • Ignition coil & igniter
  • Motor control
  • Inverter
  • Battery pack

Products

  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Samples
WRIS-PSMC Metal Plate Resistors 2 PDF 580070763001 2 ±1% 2 100 -100 31.62 6.3 3.1 0.58 MC2512R002F201KAATE0000 Altium_WRIS-PSMC (rev19a).IntLib
WRIS-PSMC Metal Plate Resistors 3 PDF 580070763005 5 ±1% 2 100 -100 20 6.3 3.1 0.51 MC2512R005F201KAATE0000 Altium_WRIS-PSMC (rev19a).IntLib
WRIS-PSMC Metal Plate Resistors 4 PDF 580070763010 10 ±1% 2 100 -100 14.14 6.3 3.1 0.35 MC2512R010F201KAATE0000 Altium_WRIS-PSMC (rev19a).IntLib
WRIS-PSMC Metal Plate Resistors 1 PDF 580070763021 2 ±5% 2 100 100 31.62 6.3 3.1 0.58 MC2512R002J201KAATE0000 Altium_WRIS-PSMC (rev19a).IntLib

Downloads

Article Specific Files

Files
show
Tags: Metal Plate Resistors, Metal Plate Resistor, Metal-Plate-Resistors, Metal-Plate-Resistor, Metal Plate Chip Resistors, Metal Plate Chip Resistor, Metal-Plate-Chip-Resistors, Metal-Plate-Chip-Resistor, Low Resistance Resistors, Low Resistance Resistor, Low-Resistance-Resistors, Low-Resistance-Resistor, Current Sensing resistors, Current Sensing resistor, Current-Sensing-resistors, Current-Sensing-resistor, Shunts, Shunt, Shunt resistors, Shunt resistor, Shunt-resistors, Shunt-resistor