WRIS-PWMC Metal Plate Resistors

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
1225 3.2 6.3 0.2
2043 5.0 11.0 0.2

Characteristics

  • Recommented soldering: Reflow
  • Operating temperature: –55°C up to +155°C
  • Resistance range: 1 mΩ up to 5 mΩ
  • Resistance tolerance: ±1 %
  • Rated power: 3 W up to 6 W

Applications

  • Ignition coil & igniter
  • Inverter

Products

  • 1225
  • 2043
show full screen
  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-PWMC Metal Plate Resistors PDF 581070763001 1 ±1% 3 100 -100 54.77 3.2 6.3 0.2 MC1225R001F301KACTE0000
WRIS-PWMC Metal Plate Resistors PDF 581070763005 5 ±1% 3 100 -100 24.49 3.2 6.3 0.2 MC1225R005F301KACTE0000
  SPEC Order Code R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
WRIS-PWMC Metal Plate Resistors PDF 581070768001 1 ±1% 6 100 -100 77.46 5 11 0.2 MC2043R001F601KACTE0000
WRIS-PWMC Metal Plate Resistors PDF 581070768005 5 ±1% 6 100 -100 34.6 5 11 0.2 MC2043R005F601KACTE0000
Tags: Metal Plate Resistors, Metal Plate Resistor, Metal-Plate-Resistors, Metal-Plate-Resistor, Metal Plate Chip Resistors, Metal Plate Chip Resistor, Metal-Plate-Chip-Resistors, Metal-Plate-Chip-Resistor, Metal Plate Wide Terminal Resistors, Metal Plate Wide Terminal Resistor, Metal-Plate-Wide-Terminal-Resistors, Metal-Plate-Wide-Terminal-Resistor, Wide Terminal Resistors, Wide Terminal Resistor, Wide-Terminal-Resistors, Wide-Terminal-Resistor, Wide Termination Resistors, Wide Termination Resistor, Wide-Termination-Resistors, Wide-Termination-Resistors, Low Resistance Resistors, Low Resistance Resistor, Low-Resistance-Resistors, Low-Resistance-Resistor, Current Sensing resistors, Current Sensing resistor, Current-Sensing-resistors, Current-Sensing-resistor, Shunts, Shunt, Shunt resistors, Shunt resistor, Shunt-resistors, Shunt-resistor